Diffuse reflection sensor with background suppression
OG5119
OGH-FPKG/V4A/US-100
Diffuse reflection sensor with background suppression
OG5119
OGH-FPKG/V4A/US-100
- Robust stainless steel housing for use in harsh industrial environments
- Precise background suppression
- Intuitive setting of the sensitivity via pushbutton
- Programmable light-on/dark-on mode
- LED display to check operation, switching status and function
Product characteristics
Type of light | red light |
---|---|
Housing | threaded type |
Application
Special feature | Gold-plated contacts; Background suppression |
---|---|
Function principle | Diffuse reflection sensor |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | < 40 |
Protection class | II |
Reverse polarity protection | yes |
Type of light | red light |
Wave length [nm] | 660 |
Outputs
Electrical design | PNP |
---|---|
Output function | light-on/dark-on mode; (programmable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 150; (200 (...60 °C)) |
Switching frequency DC [Hz] | 250 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Range [mm] | 30...130; (white paper 200 x 200 mm 90% remission) |
---|---|
Range adjustable | yes |
Max. light spot diameter [mm] | 12 |
Light spot dimensions refer to | at maximum range |
Background suppression available | yes |
Operating conditions
Ambient temperature [°C] | -20...80 |
---|---|
Protection | IP 68; IP 69K |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
MTTF [years] | 521 |
Mechanical data
Weight [g] | 60 | |
---|---|---|
Housing | threaded type | |
Dimensions [mm] | M18 x 1 / L = 70.5 | |
Thread designation | M18 x 1 | |
Materials | stainless steel (316L/1.4404); PBT | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|
Diagrams and graphs
accuracy graph
|
|
---|