• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. All photoelectric sensors
  5. OGS700

Through-beam laser sensor transmitter

OGS700

OGSLOOKG/US100

Through-beam laser sensor transmitter

OGS700

OGSLOOKG/US100

  • Reliable detection of tiny objects
  • Robust stainless steel housing for use in harsh industrial environments
  • Very long range
  • Simple alignment due to visible laser light spot
  • Excellent price/performance ratio
  • ce
  • ukca
  • cul
Product characteristics
Type of light red light
Laser protection class 1
Housing threaded type
Application
Function principle Through-beam sensor
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 13
Protection class II
Reverse polarity protection yes
Type of light red light
Wave length [nm] 655
Typ. lifetime [h] 50000
Detection zone
Transmitter / receiver transmitter
Range [m] < 60
Range adjustable no
Diameter of the smallest detectable object [mm] 3; (60 m)
Max. light spot diameter [mm] 312
Light spot dimensions refer to at maximum range
Operating conditions
Ambient temperature [°C] -10...60
Protection IP 65; IP 67
Tests / approvals
EMC
EN 60947-5-2
Laser protection class 1
Notes on laser protection
Caution: laser light
laser class: 1
EN / IEC60825-1:2007
EN / IEC60825-1:2014
Complies with 21 CFR 1040 except for deviations pursuant to Laser Notice No. 50, dated June 2007.
MTTF [years] 1018
Mechanical data
Weight [g] 64.3
Housing threaded type
Dimensions [mm] M18 x 1 / L = 72
Thread designation M18 x 1
Materials stainless steel (316L/1.4404); PA; EPDM
Lens material
PMMA
Displays / operating elements
Display
operation 1 x LED, green
Accessories
Items supplied
lock nuts: 2
Remarks
Remarks
operating voltage "supply class 2" according to cULus
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A