• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. All photoelectric sensors
  5. OJ5136

Retro-reflective laser sensor

OJ5136

OJPLFPKG/SO/AS

Retro-reflective laser sensor

OJ5136

OJPLFPKG/SO/AS

  • Reliable detection of tiny objects
  • Particularly compact housing for use in robotics, assembly and handling technology
  • Very long range
  • Intuitive setting of sensitivity and output function
  • Simple alignment due to visible laser light spot
  • ce
  • ukca
  • cul
Product characteristics
Type of light red light
Laser protection class 1
Housing rectangular
Application
Special feature polarisation filter
Function principle Retro-reflective sensor
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 15
Protection class III
Reverse polarity protection yes
Type of light red light
Wave length [nm] 650
Typ. lifetime [h] 50000
Outputs
Electrical design PNP
Output function light-on/dark-on mode; (programmable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 2000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range referred to prismatic reflector [m] 8; (Prismatic reflector 50 x 50 mm E20722)
Range adjustable yes
Diameter of the smallest detectable object [mm] 2.5; (0,1 m; 2,5 m: 4; 5 m: 8)
Max. light spot diameter [mm] 12
Light spot dimensions refer to at maximum range
Polarisation filter available yes
Operating conditions
Ambient temperature [°C] -10...60
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Laser protection class 1
Notes on laser protection
Caution: laser light
laser class: 1
EN / IEC60825-1:2007
EN / IEC60825-1:2014
Complies with 21 CFR 1040 except for deviations pursuant to Laser Notice No. 50, dated June 2007.
MTTF [years] 697
Mechanical data
Weight [g] 28.1
Housing rectangular
Dimensions [mm] 35 x 11 x 24
Materials housing: ABS; LED window: SEPS; pushbutton: SEPS
Lens material
glass
Lens alignment side lens
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
function 1 x LED, red
Electronic lock yes
Accessories
Items supplied
screws: 2
spring washers: 2
Nuts: 2
Remarks
Remarks
operating voltage "supply class 2" according to cULus
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M8; coding: A
Diagrams and graphs
excess gain graph