• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Pressure sensors / Vacuum sensors
  4. Type PN / PE with digital display
  5. PE2592
  • dnv_gl
  • ce
  • ukca
  • reg31
  • cul
  • iolink
  • ktw
Product characteristics
Number of inputs and outputs Number of digital outputs: 2; Number of analogue outputs: 1
Measuring range
0...100 bar 0...1450 psi 0...10 MPa
Process connection threaded connection G 1/4 external thread internal thread:M5; DIN EN ISO 1179-2
Application
Special feature Gold-plated contacts
Measuring element ceramic-capacitive pressure measuring cell
Application for industrial applications
Media liquids and gases
Conditionally suitable for use in gases at pressures > 25 bar only on request
Medium temperature [°C] -25...80
Min. bursting pressure
650 bar 9400 psi 65 MPa
Pressure rating
300 bar 4350 psi 30 MPa
Vacuum resistance [mbar] -1000
Type of pressure relative pressure
Electrical data
Operating voltage [V] 18...30 DC; (to SELV/PELV)
Current consumption [mA] < 35
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 0.3
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2; Number of analogue outputs: 1
Outputs
Total number of outputs 2
Output signal switching signal; analogue signal; IO-Link; (configurable)
Electrical design PNP/NPN
Number of digital outputs 2
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] < 500
Number of analogue outputs 1
Analogue current output [mA] 4...20; (scalable 1:5)
Max. load [Ω] 500
Analogue voltage output [V] 0...10; (scalable 1:5)
Min. load resistance [Ω] 2000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Measuring range
0...100 bar 0...1450 psi 0...10 MPa
Set point SP
0.6...100 bar 10...1450 psi 0.06...10 MPa
Reset point rP
0.2...99.6 bar 4...1444 psi 0.02...9.96 MPa
Analogue start point
0...80 bar 0...1160 psi 0...8 MPa
Analogue end point
20...100 bar 290...1450 psi 2...10 MPa
In steps of
0.2 bar 2 psi 0.02 MPa
Accuracy / deviations
Switch point accuracy [% of the span] < ± 0,4; (Turn down 1:1)
Repeatability [% of the span] < ± 0,1; (with temperature fluctuations < 10 K; Turn down 1:1)
Characteristics deviation [% of the span] < ± 0,25 (BFSL) / < ± 0,5 (LS); (Turn down 1:1; BFSL = Best Fit Straight Line; LS = limit value setting)
Hysteresis deviation [% of the span] < ± 0,1; (Turn down 1:1)
Long-term stability [% of the span] < ± 0,05; (Turn down 1:1; per 6 months)
Temperature coefficient zero point [% of the span / 10 K] 0,2; (-25...80 °C)
Temperature coefficient span [% of the span / 10 K] 0,2; (-25...80 °C)
Notes on the accuracy / deviation switch point accuracy, linearity error under DNV GL: < ± 1%: < ± 1%
Response times
Response time [ms] < 1.5
Delay time programmable dS, dr [s] 0...50
Damping process value dAP [s] 0...4
Damping for the analogue output dAA [s] 0...4
Max. response time analogue output [ms] 3
Software / programming
Parameter setting options hysteresis / window; normally open / normally closed; switch-on/switch-off delay; Damping; Display unit; current/voltage output
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
Profiles Smart Sensor: Process Data Variable; Device Identification, Device Diagnosis
SIO mode yes
Required master port type A
Process data analogue 1
Process data binary 2
Min. process cycle time [ms] 2.3
Supported DeviceIDs
Type of operation DeviceID
default 461
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -40...100
Protection IP 65; IP 67
Tests / approvals
EMC
DIN EN 61000-6-2
DIN EN 61000-6-3
Shock resistance
DIN EN 60068-2-27 50 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 20 g (10...2000 Hz)
MTTF [years] 161
UL approval
UL Approval no. J012
Pressure Equipment Directive Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request
Mechanical data
Weight [g] 298
Housing cylindrical
Dimensions [mm] Ø 34 / L = 92.7
Materials stainless steel (316L/1.4404); PBT+PC-GF30; PBT-GF20; PC; EPDM
Materials (wetted parts) stainless steel (316L/1.4404); Al2O3 (99.9%; ceramics); EPDM
Min. pressure cycles 100 million
Tightening torque [Nm] 25...35; (recommended tightening torque; depends on lubrication, seal and pressure rating)
Process connection threaded connection G 1/4 external thread internal thread:M5; DIN EN ISO 1179-2
Process connection sealing EPDM
Restrictor element integrated no (can be retrofitted)
Displays / operating elements
Display
Display unit 3 x LED, green (bar, psi, MPa)
switching status 2 x LED, yellow
measured values alphanumeric display, red/green 4-digit
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated