• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Pressure sensors / Vacuum sensors
  4. Use in hazardous areas
  5. PI008A

Pressure sensor with display

PI008A

PI-,25BREA01-MFRKG/US/3D/3G /P

Pressure sensor with display

PI008A

PI-,25BREA01-MFRKG/US/3D/3G /P

  • For applications in hazardous areas
  • With switching output and analogue output
  • Scalable analogue output with adjustable span and zero point
  • Resistant to high-pressure cleaning with aggressive cleaning agents
  • Clearly visible 4-digit LED display

This product holds ATEX hazardous approval exclusively and is not certified to meet Australian standards.

  • ce
  • fda
  • ukca
  • ex
  • ec19352004
Product characteristics
Number of inputs and outputs Number of digital outputs: 1; Number of analogue outputs: 1
Measuring range
-0.0124...0.25 bar -12.4...250 mbar -5...100.4 inH2O -1.24...25 kPa
Process connection threaded connection G 1 external thread sealing cone
Application
Special feature Gold-plated contacts
Application food and beverage industry
Installation freely rotatable housing 350°
Media viscous media and liquids with suspended particles; liquids and gases
Medium temperature [°C] -20...60; (when used outside the hazardous area:; Ambient temperature: -25...85 °C; Medium temperature: -25...125 °C / 145 °C < 1h)
Min. bursting pressure
30000 mbar 12044 inH2O 3000 kPa
Pressure rating
6000 mbar 2400 inH2O 600 kPa
Type of pressure relative pressure; vacuum
Electrical data
Operating voltage [V] 18...32 DC
Current consumption [mA] < 50
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 0.5
Measuring principle hydrostatic
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 1; Number of analogue outputs: 1
Outputs
Total number of outputs 2
Output signal switching signal; analogue signal; (configurable)
Electrical design PNP/NPN
Number of digital outputs 1
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 6
Number of analogue outputs 1
Analogue current output [mA] 4...20, invertible; (scalable 1:4)
Max. load [Ω] (Ub - 10 V) / 20 mA
Analogue voltage output [V] 0...10, invertible; (scalable 1:4)
Min. load resistance [Ω] 2000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Measuring range
-0.0124...0.25 bar -12.4...250 mbar -5...100.4 inH2O -1.24...25 kPa
Set point SP
-12...250 mbar -4.8...100.4 inH2O -1.2...25 kPa
Reset point rP
-12.4...249.6 mbar -5...100.2 inH2O -1.24...24.96 kPa
Analogue start point
-12.4...187.4 mbar -5...75.2 inH2O -1.24...18.74 kPa
Analogue end point
50...250 mbar 20.1...100.4 inH2O 5...25 kPa
In steps of
0.2 mbar 0.1 inH2O 0.02 kPa
Accuracy / deviations
Switch point accuracy [% of the span] < ± 0,2; (Turn down 1:1)
Repeatability [% of the span] < ± 0,1; (with temperature fluctuations < 10 K; Turn down 1:1)
Characteristics deviation [% of the span] < ± 0,2; (Turn down 1:1 , linearity, incl. hysteresis and repeatability , limit value setting to DIN EN IEC 62828-1)
Linearity deviation [% of the span] < ± 0,15; (Turn down 1:1)
Hysteresis deviation [% of the span] < ± 0,15; (Turn down 1:1)
Long-term stability [% of the span] < ± 0,1; (Turn down 1:1; per year)
Temperature coefficient zero point [% of the span / 10 K] < ± 0,05; (0...70 °C)
Temperature coefficient span [% of the span / 10 K] < ± 0,15; (0...70 °C)
Response times
Response time [ms] < 100
Damping process value dAP [s] 0.1...100
Damping for the analogue output dAA [s] 0.1...100
Step response time analogue output [ms] 25
Software / programming
Parameter setting options hysteresis / window; normally open / normally closed; switching logic; current/voltage output; Damping; adaptation of displayed values; display can be rotated and switched off; Display unit; zero point; span
Operating conditions
Ambient temperature [°C] -20...60
Storage temperature [°C] -40...100
Protection IP 65
Tests / approvals
ATEX marking II 3D Ex tc IIIC T90°C Dc X
II 3G Ex nA IIC T4 Gc X
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 0,5/1 kV
EN 61000-4-6 HF conducted 10 V
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 20 g (10...2000 Hz)
MTTF [years] 163
Mechanical data
Weight [g] 509
Materials stainless steel (316L/1.4404); PC; PBT; PEI; FKM; PTFE
Materials (wetted parts) ceramics (99.9 % Al2O3); stainless steel (316L/1.4435); stainless steel (316L/1.4404); surface characteristics: Ra < 0,4 / Rz 4; PTFE; EPDM
Min. pressure cycles 100 million
Process connection threaded connection G 1 external thread sealing cone
Displays / operating elements
Display
Display unit 6 x, green
switching status LED, yellow
function display alphanumeric display, 4-digit
measured values alphanumeric display, 4-digit
Display unit mbar; kPa; inH2O; mmWS; % of the span
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated