• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Pressure sensors / Vacuum sensors
  4. Intuitive switch point setting
  5. PK6222

Pressure switch with intuitive switch point setting

PK6222

PK-100-SFN14-HCPKG/US/ /W

Pressure switch with intuitive switch point setting

PK6222

PK-100-SFN14-HCPKG/US/ /W

  • Simple switch point setting by means of two setting rings allowing optimum reading
  • High long-term stability thanks to robust stainless steel measuring cell with high permissible pressure rating
  • Mechanical locking prevents inadvertent switch point manipulation
  • Lifespan of more than 50 million pressure cycles
  • For use in hydraulics, pneumatics, air-conditioning and refrigeration
  • ce
  • ukca
  • cul
Product characteristics
Number of inputs and outputs Number of digital outputs: 2
Measuring range
0...100 bar 0...1450 psi
Process connection threaded connection 1/4" NPT external thread internal thread:M5
Application
Application for industrial applications
Media liquids and gases
Medium temperature [°C] -25...80
Min. bursting pressure
1000 bar 14500 psi
Pressure rating
200 bar 2900 psi
Type of pressure relative pressure
Electrical data
Operating voltage [V] 9.6...32 DC
Current consumption [mA] < 25
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2
Outputs
Total number of outputs 2
Output signal switching signal
Electrical design PNP
Number of digital outputs 2
Output function complementary
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 500
Switching frequency DC [Hz] 100
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Measuring range
0...100 bar 0...1450 psi
Set point SP
5...100 bar 75...1450 psi
Reset point rP
3...98 bar 50...1420 psi
Accuracy / deviations
Switch point accuracy [% of the final value] < ± 2,5; (Setting accuracy)
Repeatability [% of the final value] < ± 0,5; (with temperature fluctuations < 10 K)
Characteristics deviation [% of the final value] < ± 1,5 (BFSL) / < ± 2,5 (LS); (BFSL = Best Fit Straight Line; LS = limit value setting)
Temperature drift per 10 K < ± 0.5
Software / programming
Adjustment of the switch point setting rings
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -40...100
Protection IP 67
Tests / approvals
EMC
DIN EN 61000-6-2
DIN EN 61000-6-3
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 20 g (10...2000 Hz)
MTTF [years] 713
Pressure Equipment Directive Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request
Mechanical data
Weight [g] 93
Housing cylindrical
Dimensions [mm] Ø 27 / L = 70.6
Materials PBT; PC; FKM; stainless steel (316L/1.4404)
Materials (wetted parts) stainless steel (316L/1.4404)
Min. pressure cycles 50 million
Process connection threaded connection 1/4" NPT external thread internal thread:M5
Restrictor element integrated no (can be retrofitted)
Displays / operating elements
Display
operation LED, green
switching status LED, yellow
With scale yes
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A