Pressure switch with intuitive switch point setting
PK6520
PK-400-SFG14-HCPKG/US/ /W
Pressure switch with intuitive switch point setting
PK6520
PK-400-SFG14-HCPKG/US/ /W
- Simple switch point setting by means of two setting rings allowing optimum reading
- High long-term stability thanks to robust stainless steel measuring cell with high permissible pressure rating
- Mechanical locking prevents inadvertent switch point manipulation
- Lifespan of more than 50 million pressure cycles
- For use in hydraulics, pneumatics, air-conditioning and refrigeration
Product characteristics
Number of inputs and outputs | Number of digital outputs: 2 | ||
---|---|---|---|
Measuring range |
|
||
Process connection | threaded connection G 1/4 external thread internal thread:M5 |
Application
Application | for industrial applications | ||
---|---|---|---|
Media | liquids and gases | ||
Medium temperature [°C] | -25...80 | ||
Min. bursting pressure |
|
||
Pressure rating |
|
||
Type of pressure | relative pressure |
Electrical data
Operating voltage [V] | 9.6...32 DC |
---|---|
Current consumption [mA] | < 25 |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal |
Electrical design | PNP |
Number of digital outputs | 2 |
Output function | complementary |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 500 |
Switching frequency DC [Hz] | 100 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Measuring/setting range
Measuring range |
|
||
---|---|---|---|
Set point SP |
|
||
Reset point rP |
|
Accuracy / deviations
Switch point accuracy [% of the final value] | < ± 2,5; (Setting accuracy) |
---|---|
Repeatability [% of the final value] | < ± 0,5; (with temperature fluctuations < 10 K) |
Characteristics deviation [% of the final value] | < ± 1,5 (BFSL) / < ± 2,5 (LS); (BFSL = Best Fit Straight Line; LS = limit value setting) |
Temperature drift per 10 K | < ± 0.5 |
Software / programming
Adjustment of the switch point | setting rings |
---|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 67 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [years] | 450 | ||||
Pressure Equipment Directive | Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request |
Mechanical data
Weight [g] | 94.5 |
---|---|
Housing | cylindrical |
Dimensions [mm] | Ø 27 / L = 71.6 |
Materials | PBT; PC; FKM; stainless steel (316L/1.4404) |
Materials (wetted parts) | stainless steel (316L/1.4404); FKM |
Min. pressure cycles | 50 million |
Tightening torque [Nm] | 25 |
Process connection | threaded connection G 1/4 external thread internal thread:M5 |
Restrictor element integrated | no (can be retrofitted) |
Displays / operating elements
Display |
|
||||
---|---|---|---|---|---|
With scale | yes |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|