• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Pressure sensors / Vacuum sensors
  4. Flush mountable for industrial applications
  5. PL1504

Flush pressure transmitter

PL1504

PL-010-REA12-A-DKG/US/ /

Flush pressure transmitter

PL1504

PL-010-REA12-A-DKG/US/ /

  • Reliable detection of system pressure in industrial and mobile applications
  • High shock and vibration resistance
  • Excellent repeatability and low linearity error
  • Compact and robust stainless steel housing for use where space is restricted
  • Integrated temperature measurement via IO-Link
  • Precise analogue output and user-friendly communication via IO-Link
  • ce
  • ukca
  • iolink
  • cul
Product characteristics
Number of inputs and outputs Number of digital outputs: 1; Number of analogue outputs: 1
Measuring range
-1...10 bar -14.5...145 psi -0.1...1 MPa
Process connection threaded connection G 1/2 external thread
Application
Special feature Gold-plated contacts
Measuring element ceramic-capacitive pressure measuring cell
Temperature monitoring yes
Application flush mountable for industrial applications; for industrial applications
Media viscous media and liquids with suspended particles; Liquids; other media on request
Medium temperature [°C] -25...110; (flush mount zero-leak using metal-to-metal seal. for permissible temperatures of other sealing versions, see sealing materials under “Accessories”)
Min. bursting pressure
175 bar 2538 psi 17 MPa
Pressure rating
70 bar 1015 psi 7 MPa
Vacuum resistance [mbar] -1000
Type of pressure relative pressure; vacuum
No dead space yes
Electrical data
Operating voltage [V] 9.6...30 DC
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Integrated watchdog yes
2-wire
Current consumption [mA] 3.5...21.5
Power-on delay time [s] < 1
3-wire
Current consumption [mA] < 30
Power-on delay time [s] < 0.5
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 1; Number of analogue outputs: 1
Outputs
Total number of outputs 2
Output signal analogue signal; IO-Link (configurable)
Number of digital outputs 1; (IO-Link)
Number of analogue outputs 1
Analogue current output [mA] 4...20; (scalable; 1:5)
Max. load [Ω] (Ub - 9,6 V) / 21,5 mA; 670 Ω (Ub = 24 V)
Short-circuit proof yes
Overload protection yes
Measuring/setting range
Measuring range
-1...10 bar -14.5...145 psi -0.1...1 MPa
Analogue start point
-1...8 bar -14.5...116 psi -0.1...0.8 MPa
Analogue end point
1...10 bar 14.5...145 psi 0.1...1 MPa
In steps of
0.002 bar 0.2 psi 0.0002 MPa
Factory setting
ASP = 0.0 bar AEP = 10.0 bar
ASP = 0.0 psi AEP = 145.0 psi
ASP = 0.0 MPa AEP = 1.0 MPa
Temperature monitoring
Measuring range
-25...110 °C -13...230 °F
Accuracy / deviations
Repeatability [% of the span] < ± 0,1; (with temperature fluctuations < 10 K; Turn down 1:1)
Characteristics deviation [% of the span] < ± 0,5; (linearity incl. hysteresis and repeatability, limit value setting to DIN EN IEC 62828-1)
Linearity deviation [% of the span] < ± 0,15; (Turn down 1:1)
Hysteresis deviation [% of the span] < ± 0,15; (Turn down 1:1)
Long-term stability [% of the span] < ± 0,1; (Turn down 1:1; per year)
Temperature coefficient zero point [% of the span / 10 K] < ± 0,1 (-25...85 °C) < ± 0,3 (85...110 °C)
Temperature coefficient span [% of the span / 10 K] < ± 0,1 (-25...85 °C) < ± 0,3 (85...110 °C)
Temperature monitoring
Accuracy [K] ± 2.5 K + (0.045 x (ambient temperature - medium temperature))
Response times
Damping process value dAP [s] 0...99.99
Damping for the analogue output dAA [s] 0...99.99
2-wire
Step response time analogue output [ms] 12
3-wire
Step response time analogue output [ms] 3
Temperature monitoring
Dynamic response T05 / T09 [s] < 10 / < 25; (DIN EN 60751 water; > 0,9 m/s)
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
Profiles Smart Sensor ED2: Identification and Diagnosis (0x4000), Measurement Data Channel (0x800A)
SIO mode no
Required master port type A; (when pin 2 not connected: B)
Min. process cycle time [ms] 3.5
IO-Link resolution pressure [bar] 0.002
IO-Link resolution temperature [K] 0.2
IO-Link process data (cyclical)
function bit length
pressure 16
temperature 16
device status 4
IO-Link functions (acyclical) application specific tag; internal temperature
Supported DeviceIDs
Type of operation DeviceID
default 1437
Operating conditions
Ambient temperature [°C] -25...90
Storage temperature [°C] -40...100
Protection IP 67; IP 68; IP 69
Tests / approvals
EMC
DIN EN 61326-1
Shock resistance
DIN EN 60068-2-27 50 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 20 g (10...2000 Hz)
MTTF [years] 427
UL approval
Enclosure type Type 1
UL Approval no. J050
File number UL E174189
Mechanical data
Weight [g] 85.3
Materials stainless steel (316L/1.4435); stainless steel (316L/1.4404); PA; PTFE; FKM
Materials (wetted parts) stainless steel (316L/1.4435); Al2O3 (ceramics); surface characteristics : Ra < 0,4 / Rz 4; PTFE; (FKM for sealing with seal DIN EN ISO 1179-2, see operating instructions)
Min. pressure cycles 100 million
Tightening torque [Nm] 25
Process connection threaded connection G 1/2 external thread
Displays / operating elements
Display
operating status 2 LED, green
Accessories
Items supplied
Gasket: G1/2, FKM DIN EN ISO1179-2 (-15...110°C), E30492
Accessories (optional)
Gasket: G1/2, FKM DIN EN ISO1179-2 (-15...110°C), E30492
Gasket: G1/2, EPDM DIN EN ISO1179-2 (-25...110°C), E30451
Gasket: G1/2, FFKM DIN EN ISO1179-2 (-5...110°C), E30513
O-ring: 16,4 x 1, FKM (-15...110°C), E30510
O-ring: 16,4 x 1, EPDM (-25...110°C), E30511
O-ring: 16,4 x 1, FFKM (-5...110°C), E30512
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated