• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. PL2056

Flush pressure transmitter

PL2056

PL-2,5-RES30-E-ZVG/US/ /P

Flush pressure transmitter

PL2056

PL-2,5-RES30-E-ZVG/US/ /P

  • For the reliable hydrostatic level detection
  • Flush mount installation in the tank or container wall
  • Robust potted stainless steel housing as protection against aggressive media and ingress of moisture
  • Scalable analogue output with adjustable span and zero point
  • Can be connected as two-wire or three-wire
phase-out article
Discontinuation date: 03/31/2024
Alternative articles: PI1005 or PM1706 Product comparison: PL2056 / PI1005 / PM1706 When selecting an alternative article and accessories please note that technical data may differ!
Please do not use for new projects. no more adapters available as accessories
  • ehedg_t
  • fcm
  • ce
  • fda
  • ukca
  • cul
  • ec19352004
  • 3a
Product characteristics
Number of inputs and outputs Number of analogue outputs: 1
Measuring range
-0.13...2.5 bar -130...2500 mbar -1.8...36.3 psi -13...250 kPa
Process connection threaded connection Aseptoflex external thread Aseptoflex
Application
Special feature Gold-plated contacts
Application flush mountable for the food and beverage industry
Media viscous media and liquids with suspended particles; liquids and gases
Medium temperature [°C] -25...80
Min. bursting pressure
50 bar 725 psi 5000 kPa
Pressure rating
20 bar 290 psi 2000 kPa
Type of pressure relative pressure
No dead space yes
Electrical data
Operating voltage [V] 14...30 DC
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Measuring principle hydrostatic
Inputs / outputs
Number of inputs and outputs Number of analogue outputs: 1
Outputs
Total number of outputs 1
Output signal analogue signal
Number of analogue outputs 1
Analogue current output [mA] 4...20
Max. load [Ω] 550; (Ub = 24 V; (Ub - 13 V) / 20 mA)
Overload protection yes
Measuring/setting range
Measuring range
-0.13...2.5 bar -130...2500 mbar -1.8...36.3 psi -13...250 kPa
Analogue start point
-0.13...1.88 bar -1.8...27.2 psi -13...188 kPa
Analogue end point
0.5...2.5 bar 7.3...36.3 psi 50...250 kPa
In steps of
0.01 bar 0.1 psi 1 kPa
Factory setting
ASP = 0.0 bar AEP = 2.50 bar
Accuracy / deviations
Repeatability [% of the span] < ± 0,1; (with temperature fluctuations < 10 K; Turn down 1:1)
Characteristics deviation [% of the span] < ± 0,6; (Turn down 1:1 , linearity, incl. hysteresis and repeatability , limit value setting to DIN EN IEC 62828-1)
Linearity deviation [% of the span] < ± 0,5; (Turn down 1:1)
Hysteresis deviation [% of the span] < ± 0,1; (Turn down 1:1)
Long-term stability [% of the span] < ± 0,1; (Turn down 1:1; per year)
Temperature coefficient zero point [% of the span / 10 K] < ± 0,1; (0...80 °C)
Temperature coefficient span [% of the span / 10 K] < ± 0,2; (0...80 °C)
Response times
Max. response time analogue output [ms] 3
Software / programming
Parameter setting options zero point; span
Interfaces
Communication interface EPS
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -40...100
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 1 GHz / accuracy < 2,5%
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 20 g (10...2000 Hz)
MTTF [years] 271
Mechanical data
Weight [g] 320
Materials stainless steel (316L/1.4404); PEI; FKM
Materials (wetted parts) ceramics (99.9 % Al2O3); stainless steel (316L/1.4435); surface characteristics: Ra < 0,4 / Rz 4; PTFE
Min. pressure cycles 100 million
Process connection threaded connection Aseptoflex external thread Aseptoflex
anzeigen-bedienelemente
Remarks
Remarks
The 3-A qualification is only valid if adapters with 3-A qualification are used for installation.
Notes Please do not use for new projects.; no more adapters available as accessories
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated