- Products
- PM2053
Flush pressure transmitter
PM2053
PM-025-RES30-E-ZVG/US/ /P
Flush pressure transmitter
PM2053
PM-025-RES30-E-ZVG/US/ /P
- For the reliable hydrostatic level detection
- Flush mount installation in the tank or container wall
- Robust potted stainless steel housing as protection against aggressive media and ingress of moisture
- Scalable analogue output with adjustable span and zero point
- Can be connected as two-wire or three-wire
phase-out article
Discontinuation date: 03/31/2024
Discontinuation date: 03/31/2024
Alternative articles: PI1003 or PM1703 Product comparison: PM2053 / PI1003 / PM1703 When selecting an alternative article and accessories please note that technical data may differ!
Please do not use for new projects. no more adapters available as accessories
Product characteristics
Number of inputs and outputs | Number of analogue outputs: 1 | |||
---|---|---|---|---|
Measuring range |
|
|||
Process connection | threaded connection Aseptoflex external thread Aseptoflex |
Application
Special feature | Gold-plated contacts | |||
---|---|---|---|---|
Application | flush mountable for the food and beverage industry | |||
Media | viscous media and liquids with suspended particles; liquids and gases | |||
Medium temperature [°C] | -25...125; (145 max. 1h) | |||
Min. bursting pressure |
|
|||
Pressure rating |
|
|||
Type of pressure | relative pressure | |||
No dead space | yes |
Electrical data
Operating voltage [V] | 14...30 DC |
---|---|
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Inputs / outputs
Number of inputs and outputs | Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | analogue signal |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20 |
Max. load [Ω] | 550; (Ub = 24 V; (Ub - 13 V) / 20 mA) |
Overload protection | yes |
Measuring/setting range
Measuring range |
|
|||
---|---|---|---|---|
Analogue start point |
|
|||
Analogue end point |
|
|||
In steps of |
|
|||
Factory setting |
|
Accuracy / deviations
Repeatability [% of the span] | < ± 0,1; (with temperature fluctuations < 10 K; Turn down 1:1) |
---|---|
Characteristics deviation [% of the span] | < ± 0,6; (Turn down 1:1 , linearity, incl. hysteresis and repeatability , limit value setting to DIN EN IEC 62828-1) |
Linearity deviation [% of the span] | < ± 0,5; (Turn down 1:1) |
Hysteresis deviation [% of the span] | < ± 0,1; (Turn down 1:1) |
Long-term stability [% of the span] | < ± 0,1; (Turn down 1:1; per year) |
Temperature coefficient zero point [% of the span / 10 K] | < ± 0,1; (0...80 °C) |
Temperature coefficient span [% of the span / 10 K] | < ± 0,2; (0...80 °C) |
Response times
Max. response time analogue output [ms] | 3 |
---|
Software / programming
Parameter setting options | zero point; span |
---|
Interfaces
Communication interface | EPS |
---|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||||
---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||||
Vibration resistance |
|
||||||||
MTTF [years] | 271 |
Mechanical data
Weight [g] | 474 |
---|---|
Housing | cylindrical |
Dimensions [mm] | Ø 34 / L = 121.5 |
Materials | stainless steel (316L/1.4404); PEI; FKM |
Materials (wetted parts) | ceramics (99.9 % Al2O3); stainless steel (316L/1.4404); surface characteristics: Ra < 0,4 / Rz 4; PTFE |
Min. pressure cycles | 100 million |
Process connection | threaded connection Aseptoflex external thread Aseptoflex |
Remarks
Remarks |
|
|
---|---|---|
Notes | Please do not use for new projects.; no more adapters available as accessories | |
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|