- Products
- PN5201
Product characteristics
Number of inputs and outputs | Number of digital outputs: 1 | |||
---|---|---|---|---|
Measuring range |
|
|||
Process connection | threaded connection 1/4" NPT internal thread |
Application
Special feature | Gold-plated contacts | |||
---|---|---|---|---|
Application | for industrial applications | |||
Media | liquids and gases | |||
Conditionally suitable for | use in gases at pressures > 25 bar only on request | |||
Medium temperature [°C] | -25...80 | |||
Min. bursting pressure |
|
|||
Pressure rating |
|
|||
Type of pressure | relative pressure |
Electrical data
Operating voltage [V] | 18...36 DC; (to SELV/PELV) |
---|---|
Current consumption [mA] | < 50 |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Overvoltage protection | yes; (< 40 V) |
Power-on delay time [s] | 0.3 |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | switching signal |
Electrical design | PNP |
Number of digital outputs | 1 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | < 170 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Measuring/setting range
Measuring range |
|
|||
---|---|---|---|---|
Set point SP |
|
|||
Reset point rP |
|
|||
In steps of |
|
|||
Factory setting |
|
Accuracy / deviations
Switch point accuracy [% of the span] | < ± 0,5 |
---|---|
Repeatability [% of the span] | < ± 0,1; (with temperature fluctuations < 10 K) |
Characteristics deviation [% of the span] | < ± 0,25 (BFSL) / < ± 0,5 (LS); (BFSL = Best Fit Straight Line; LS = limit value setting) |
Hysteresis deviation [% of the span] | < ± 0,25 |
Long-term stability [% of the span] | < ± 0,05; (per 6 months) |
Temperature coefficient zero point [% of the span / 10 K] | 0,2; (0...80 °C) |
Temperature coefficient span [% of the span / 10 K] | 0,2; (0...80 °C) |
Response times
Delay time programmable dS, dr [s] | 0; 0,2...50 |
---|
Software / programming
Parameter setting options | hysteresis / window; normally open / normally closed; switch-on/switch-off delay; Damping; Display unit |
---|
Operating conditions
Ambient temperature [°C] | -20...80 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||||||
Vibration resistance |
|
||||||||||
MTTF [years] | 231 |
Mechanical data
Weight [g] | 263.2 |
---|---|
Housing | cylindrical |
Dimensions [mm] | Ø 34 / L = 91.5 |
Materials | stainless steel (304/1.4301); stainless steel (316L/1.4404); PC; PBT; PEI; FKM |
Materials (wetted parts) | stainless steel (303/1.4305); ceramics; FKM |
Min. pressure cycles | 100 million |
Process connection | threaded connection 1/4" NPT internal thread |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|