Product characteristics
Number of inputs and outputs | Number of digital outputs: 2 | |||
---|---|---|---|---|
Measuring range |
|
|||
Process connection | threaded connection G 1/4 external thread internal thread:M5 |
Application
Application | for mobile applications | |||
---|---|---|---|---|
Media | liquids and gases | |||
Conditionally suitable for | use in gases at pressures > 25 bar only on request | |||
Medium temperature [°C] | -25...90 | |||
Min. bursting pressure |
|
|||
Pressure rating |
|
|||
Type of pressure | relative pressure |
Electrical data
Operating voltage [V] | 9.6...36 DC; (communication mode: 18...32) |
---|---|
Current consumption [mA] | < 45 |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | 0.3 |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal; IO-Link; (configurable) |
Electrical design | PNP |
Number of digital outputs | 2 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 170 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Measuring/setting range
Measuring range |
|
|||||||||
---|---|---|---|---|---|---|---|---|---|---|
Set point SP |
|
|||||||||
Reset point rP |
|
|||||||||
In steps of |
|
|||||||||
Factory setting |
|
Accuracy / deviations
Switch point accuracy [% of the span] | < ± 0,5 |
---|---|
Repeatability [% of the span] | < ± 0,1; (with temperature fluctuations < 10 K) |
Characteristics deviation [% of the span] | < ± 0,25 (BFSL) / < ± 0,5 (LS); (BFSL = Best Fit Straight Line; LS = limit value setting) |
Hysteresis deviation [% of the span] | < ± 0,1 |
Long-term stability [% of the span] | < ± 0,1; (per year) |
Temperature coefficient zero point [% of the span / 10 K] | < ± 0,2; (0...80 °C) |
Temperature coefficient span [% of the span / 10 K] | < ± 0,2; (0...80 °C) |
Response times
Response time [ms] | < 3 |
---|---|
Damping process value dAP in steps [s] | 0,003 - 0,006 - 0,010 - 0,017 - 0,060 - 0,125 - 0,250 - 0,500 |
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||
IO-Link revision | 1.0 | ||||
Profiles | no profile | ||||
SIO mode | yes | ||||
Required master port type | A | ||||
Process data analogue | 1 | ||||
Process data binary | 2 | ||||
Min. process cycle time [ms] | 2.3 | ||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | -25...85 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 68; (7 days / 1 m water depth / 0.1 bar) |
Tests / approvals
EMC |
|
||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||||||||||||||
Vibration resistance |
|
||||||||||||||||||
MTTF [years] | 310 | ||||||||||||||||||
Pressure Equipment Directive | Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request |
Mechanical data
Weight [g] | 217.5 |
---|---|
Housing | cylindrical |
Dimensions [mm] | Ø 30 / L = 79.5 |
Materials | stainless steel (304/1.4301); FKM; EPDM/X; PA |
Materials (wetted parts) | stainless steel (303/1.4305); ceramics; FKM |
Min. pressure cycles | 100 million |
Process connection | threaded connection G 1/4 external thread internal thread:M5 |
Restrictor element integrated | yes |
Displays / operating elements
Display |
|
||||
---|---|---|---|---|---|
Teach function | yes |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|