Flow sensor for connection to an evaluation unit
SF211A
SFR14ADB/1/2G /6M
Flow sensor for connection to an evaluation unit
SF211A
SFR14ADB/1/2G /6M
- For applications in hazardous areas
- Reliable monitoring of liquids and gases in pipes
- For connection to an evaluation unit
- Robust design for use in harsh industrial environments
- Very high pressure rating
Product characteristics
Probe length L [mm] | 12 |
---|---|
Process connection | G 1/4 external thread |
Application
Media | Liquids; Gases |
---|---|
Medium temperature [°C] | -20...60 |
Pressure rating [bar] | 300 |
Medium temperature [°C] | -20...60 |
---|
Medium temperature [°C] | -20...60 |
---|
Electrical data
Connection to control monitor | VS2000 Exi (PTB 01 ATEX 2075) |
---|
Measuring/setting range
Probe length L [mm] | 12 |
---|
Setting range [cm/s] | 3...300 |
---|---|
Greatest sensitivity [cm/s] | 3...60 |
Setting range [cm/s] | 200...2000 |
---|---|
Greatest sensitivity [cm/s] | 200...800 |
Accuracy / deviations
Temperature gradient [K/min] | 15 |
---|
Response times
Response time [s] | 1...10 |
---|
Response time [s] | 1...10 |
---|
Response time [s] | 1...10 |
---|
Operating conditions
Ambient temperature [°C] | -20...60 |
---|---|
Storage temperature [°C] | -20...85 |
Protection | IP 67 |
Tests / approvals
Approval | DMT 03 ATEX E 090 X; TIIS TC17434; IECEx BVS 11.0017 X | ||
---|---|---|---|
ATEX marking |
|
||
Shock resistance |
|
||
Vibration resistance |
|
||
MTTF [years] | 8648 |
Safety classification
Max. internal capacitance [nF] | 1.2 |
---|---|
Max. internal inductance [µH] | 6 |
Temperature class | T4 |
Mechanical data
Weight [g] | 356.5 |
---|---|
Housing | threaded type |
Materials | stainless steel (316L/1.4404) |
Materials (wetted parts) | stainless steel (316L/1.4404) |
Process connection | G 1/4 external thread |
Installation length EL [mm] | 27 |
Remarks
Remarks |
|
|||
---|---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Cable: 6 m, TPE-S; Maximum cable length: 100 m; 5 x 0.34 mm² |
---|