Flow monitor
SI500A
SID10ABBFPKG/US-100
Flow monitor
SI500A
SID10ABBFPKG/US-100
- Reliable monitoring of liquids and gases in pipes
- Variable process connection using adapters
- Easy setting of the switch points for quick set-up
- Robust stainless steel housing for use in harsh industrial environments
- LED bar graph for indication of switch point and flow
This product holds ATEX hazardous approval exclusively and is not certified to meet Australian standards.
Product characteristics
Number of inputs and outputs | Number of digital outputs: 1 |
---|---|
Process connection | M18 x 1,5 internal thread |
Application
Media | Liquids; Gases |
---|---|
Medium temperature [°C] | -25...60 |
Pressure rating [bar] | 30 |
Medium temperature [°C] | -25...60 |
---|
Medium temperature [°C] | -25...60 |
---|
Electrical data
Operating voltage [V] | 19...36 DC |
---|---|
Current consumption [mA] | < 60 |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | 10 |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | switching signal |
Electrical design | PNP |
Number of digital outputs | 1 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Measuring/setting range
Probe length L [mm] | 45 |
---|
Setting range [cm/s] | 3...300 |
---|---|
Greatest sensitivity [cm/s] | 3...100 |
Setting range [cm/s] | 200...3000 |
---|---|
Greatest sensitivity [cm/s] | 200...800 |
Accuracy / deviations
Repeatability [cm/s] | 1...5 | ||
---|---|---|---|
Note on repeatability |
|
||
Temperature drift [cm/s x 1/K] | 0.1; (for water 5...100 cm/s; 10...60 °C) | ||
Temperature gradient [K/min] | 300 | ||
Switch point accuracy [cm/s] | ± 2...± 10; (for water 5...100 cm/s; 25 °C; Factory setting) | ||
Hysteresis [cm/s] | 2...5; (for water 5...100 cm/s; 25 °C; Factory setting) |
Response times
Response time [s] | 1...10 |
---|
Response time [s] | 1...10 |
---|
Response time [s] | 1...10 |
---|
Software / programming
Adjustment of the switch point | pushbutton |
---|
Operating conditions
Ambient temperature [°C] | -20...60 |
---|---|
Storage temperature [°C] | -25...100 |
Protection | IP 67 |
Tests / approvals
ATEX marking |
|
||||||||
---|---|---|---|---|---|---|---|---|---|
|
|||||||||
EMC |
|
||||||||
Shock resistance |
|
||||||||
Vibration resistance |
|
||||||||
MTTF [years] | 298 |
Mechanical data
Weight [g] | 268 |
---|---|
Dimensions [mm] | M18 x 1.5 |
Thread designation | M18 x 1.5 |
Materials | stainless steel (316L/1.4404); stainless steel (301/1.4310); PC; PBT-GF20; EPDM/X |
Materials (wetted parts) | stainless steel (316L/1.4404); O-ring: FKM 80 Shore A |
Process connection | M18 x 1,5 internal thread |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|