Magnetic-inductive flow meter
SM2004
SMR21XGX50KG/US
Magnetic-inductive flow meter
SM2004
SMR21XGX50KG/US
- Precise measurement of flow, consumption and medium temperature
- High accuracy, repeatability and measurement dynamics
- For use in water cooling circuits
- With two precise analogue outputs
- Clearly visible 4-digit LED display
Product characteristics
Number of inputs and outputs | Number of analogue outputs: 2 | ||||
---|---|---|---|---|---|
Measuring range |
|
||||
Process connection | threaded connection G 2 external thread DN50 flat seal |
Application
Special feature | Gold-plated contacts | ||
---|---|---|---|
Application | empty pipe detection; for industrial applications | ||
Installation | connection to pipe by means of an adapter | ||
Media | conductive liquids; water; hydrous media | ||
Note on media |
|
||
Medium temperature |
|
||
Pressure rating [bar] | 16 | ||
Pressure rating [MPa] | 1.6 | ||
Pressure rating [psi] | 232 | ||
MAWP (for applications according to CRN) [bar] | 16 |
Electrical data
Operating voltage [V] | 18...32 DC; (to SELV/PELV) |
---|---|
Current consumption [mA] | < 150 |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | 5 |
Measuring principle | magnetic-inductive |
Inputs / outputs
Number of inputs and outputs | Number of analogue outputs: 2 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | analogue signal |
Number of analogue outputs | 2 |
Analogue current output [mA] | 4...20; (≤ 22 mA; scalable) |
Max. load [Ω] | 500 |
Measuring/setting range
Measuring range |
|
||||
---|---|---|---|---|---|
Display range |
|
||||
Resolution |
|
||||
Analogue start point ASP |
|
||||
Analogue end point AEP |
|
||||
Low flow cut-off LFC |
|
||||
In steps of |
|
||||
Measuring dynamics | 1:120 |
Measuring range |
|
||
---|---|---|---|
Display range |
|
||
Resolution |
|
||
Analogue start point |
|
||
Analogue end point |
|
||
In steps of |
|
Accuracy / deviations
Accuracy (in the measuring range) | ± (0,8 % MW + 0,5 % MEW) |
---|---|
Repeatability | ± 0,2% MEW |
Temperature drift | ± 0,0333 °C / K; ± 0,0599 °F / K |
---|---|
Accuracy [K] | ± 1 (25 °C; Q > 15 l/min) / ± 1 (77 °F; Q > 4 gpm) |
Response times
Response time [s] | 0.35; (dAP = 0) |
---|---|
Damping process value dAP [s] | 0...5 |
Dynamic response T05 / T09 [s] | T09 = 3 (Q > 15 l/min) / T09 = 3 (Q > 4 gpm) |
---|
Software / programming
Parameter setting options | display can be deactivated; Display unit; empty pipe detection |
---|
Operating conditions
Ambient temperature |
|
||
---|---|---|---|
Storage temperature |
|
||
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CPA approval |
|
||||||||||||||||
Shock resistance |
|
||||||||||||||||
Vibration resistance |
|
||||||||||||||||
MTTF [years] | 85 | ||||||||||||||||
Pressure Equipment Directive | Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request |
Mechanical data
Weight [g] | 3147 |
---|---|
Dimensions [mm] | 117 x 103 x 200 |
Materials | stainless steel (316L/1.4404); stainless steel (316Ti/1.4571); PEI; FKM; PBT-GF20; TPE-U |
Materials (wetted parts) | stainless steel (316L/1.4404); stainless steel (316Ti/1.4571); PEEK; NBR reinforced fibre; FKM |
Process connection | threaded connection G 2 external thread DN50 flat seal |
Displays / operating elements
Display |
|
||||||||
---|---|---|---|---|---|---|---|---|---|
Display unit | l/min; m³/h; gpm; gph; °C; °F |
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|
Diagrams and graphs
Pressure loss
|
|
---|