Evaluation unit with display for PT100/PT1000 temperature sensors
TR2439
TR-000KDBM12-MFPKG/US/
Evaluation unit with display for PT100/PT1000 temperature sensors
TR2439
TR-000KDBM12-MFPKG/US/
- Very large temperature evaluation range
- Programmable switching output with IO-Link and scalable analogue output
- Intuitive and user-friendly 3-pushbutton control
- Red/green display for clear identification of the acceptable range
- Automatic recognition of the connected sensor type
- Convenient operation via buttons or parameter setting via IO-Link
Product characteristics
Number of inputs and outputs | Number of digital outputs: 1; Number of analogue outputs: 1 | ||
---|---|---|---|
Measuring range |
|
||
Communication interface | IO-Link | ||
Process connection | threaded connection G 1/2 external thread |
Application
Special feature | Gold-plated contacts |
---|---|
Application | for Pt100 and Pt1000 measuring elements |
Electrical data
Operating voltage [V] | 18...32 DC; ("supply class 2" to cULus) |
---|---|
Current consumption [mA] | < 50 |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | 1 |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 1; Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal; analogue signal; IO-Link; (configurable) |
Electrical design | PNP/NPN |
Number of digital outputs | 1 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20 |
Max. load [Ω] | 500 |
Analogue voltage output [V] | 0...10 |
Min. load resistance [Ω] | 2000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Measuring/setting range
Measuring range |
|
||
---|---|---|---|
Factory setting | -40...300 °C / -40...572 °F | ||
Set point SP |
|
||
Reset point rP |
|
||
Analogue start point |
|
||
Analogue end point |
|
||
In steps of |
|
Resolution of switching output [K] | 0.1 |
---|---|
Resolution of analogue output [K] | current output: MS / 4096; voltage output: MS / 3561 |
Resolution of display [K] | 0.1 |
Accuracy / deviations
Switch point accuracy [K] | ± 0,3 + (± 0,1 % MS) |
---|---|
Precision analogue output [K] | ± 0,3 + (± 0,1 % MS) |
Display accuracy [K] | ± 0,3 + (± 0,1 % MS) |
Temperature coefficient [% of the span / 10 K] | 0,1; (in case of deviation from the reference condition 25 ± 5 °C) |
Response times
Response time [ms] | 390 |
---|---|
Max. response time analogue output [ms] | 390 |
Software / programming
Parameter setting options | hysteresis / window; normally open / normally closed; switch-on/switch-off delay; Damping; Display unit; current/voltage output |
---|
Interfaces
Communication interface | IO-Link |
---|---|
Transmission type | COM2 (38,4 kBaud) |
IO-Link revision | 1.1 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 67 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [years] | 233 | ||||
UL approval |
|
Mechanical data
Weight [g] | 200 |
---|---|
Materials | stainless steel (316L/1.4404); stainless steel (304/1.4301); PBT+PC-GF30; PBT-GF20; PC |
Process connection | threaded connection G 1/2 external thread |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|