Temperature cable sensor with process connection
TS325A
TS-300KEKD06...../3M/3D/3G
Temperature cable sensor with process connection
TS325A
TS-300KEKD06...../3M/3D/3G
- Precise temperature measurement in containers, tanks and pipes
- For applications in hazardous areas
- Easy process adaptation via clamp fitting or protective tube
- High precision across the entire temperature measurement range
This product holds ATEX hazardous approval exclusively and is not certified to meet Australian standards.
Product characteristics
Measuring range |
|
||
---|---|---|---|
Process connection | Ø 5 mm |
Application
Special feature | Screened cable |
---|---|
Measuring element | 1 x Pt 100; (to DIN EN 60751, class B; operating current max. 10 mA) |
Media | liquids and gases |
Minimum installation depth [mm] | 15 |
Electrical data
Insulation rating [V] | 2500; (insulation between sensor housing and internal structure of the sensor) |
---|---|
Protection class | III |
Measuring/setting range
Measuring range |
|
||
---|---|---|---|
Note on measuring range |
|
Accuracy / deviations
Accuracy [K] | ± (0,30 K + 0,005 x|t|) |
---|
Response times
Dynamic response T05 / T09 [s] | 4 / 10; (to DIN EN 60751) |
---|
Operating conditions
Ambient temperature [°C] | -20...80 |
---|---|
Protection | IP 67 |
Tests / approvals
ATEX marking |
|
---|---|
|
|
MTTF [years] | 19025.9 |
Mechanical data
Weight [g] | 88.6 |
---|---|
Dimensions [mm] | Ø 5 / L = 40 |
Materials | stainless steel (316L/1.4404) |
Materials (wetted parts) | stainless steel (316L/1.4404) |
Process connection | Ø 5 mm |
Probe diameter [mm] | 5 |
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Cable: 3 m, silicone, shielded |
---|