Temperature cable sensor with bolt-on sensor
TS502A
TS-500KEKD06...../5M/3D/3G
Temperature cable sensor with bolt-on sensor
TS502A
TS-500KEKD06...../5M/3D/3G
- Precise temperature measurement on machine surfaces
- For applications in hazardous areas
- Compact housing for installation where space is restricted
- High precision across the entire temperature measurement range
This product holds ATEX hazardous approval exclusively and is not certified to meet Australian standards.
Product characteristics
Measuring range |
|
||
---|---|---|---|
Process connection | bolt-on sensor 10 x 18 x 48 mm |
Application
Measuring element | 1 x Pt 1000; (to DIN EN 60751, class A) |
---|---|
Installation | surface mount RTD for solid bodies |
Electrical data
Protection class | III |
---|
Measuring/setting range
Measuring range |
|
||
---|---|---|---|
Note on measuring range |
|
Accuracy / deviations
Accuracy [K] | ± (0,15 K + 0,002 x|t|) |
---|
Response times
Dynamic response T05 / T09 [s] | 18 / 42 |
---|
Operating conditions
Protection | IP 67 |
---|
Tests / approvals
ATEX marking |
|
---|---|
|
|
MTTF [years] | 14269.4 |
Mechanical data
Weight [g] | 234.5 |
---|---|
Housing | bolt-on sensor |
Dimensions [mm] | 10 x 18 x 48 |
Materials | stainless steel (316Ti/1.4571) |
Process connection | bolt-on sensor 10 x 18 x 48 mm |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 5 m, silicone |
---|