Vibration transmitter
VTV12A
VIBRATION TRANSMITTER
Vibration transmitter
VTV12A
VIBRATION TRANSMITTER
- Reliable permanent monitoring of the overall vibration to DIN ISO 10816
- Two-wire technology
- Precise linearized analogue output
- Large operating temperature range and high protection rating
- For applications in hazardous areas
This product holds ATEX hazardous approval exclusively and is not certified to meet Australian standards.
Product characteristics
Measuring range of vibration [mm/s] | 0...25; (RMS) |
---|---|
Frequency range [Hz] | 10...1000 |
Application
Application | vibration transmitter to ISO 10816 |
---|
Electrical data
Operating voltage [V] | 9.6...32 DC |
---|---|
Protection class | III |
Sensor type | microelectromechanical system (MEMS) |
Inputs / outputs
Total number of inputs and outputs | 1 |
---|
Outputs
Analogue current output [mA] | 4...20 |
---|---|
Max. load [Ω] | < (Ub - 9,6 V) x 50; Ub = 24 V: 720 |
Measuring/setting range
Measuring range of vibration [mm/s] | 0...25; (RMS) |
---|---|
Frequency range [Hz] | 10...1000 |
Number of measurement axes | 1 |
Accuracy / deviations
Measuring error [% of the final value] | < ± 3 |
---|---|
Repeatability | < 0,5; (% of the final value) |
Linearity deviation | 0,25 % |
Operating conditions
Ambient temperature [°C] | -20...60 |
---|---|
Protection | IP 67; (when used outside the hazardous area: IP 69K) |
Tests / approvals
ATEX marking |
|
||||
---|---|---|---|---|---|
|
|||||
EMC |
|
||||
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [years] | 868 |
Mechanical data
Weight [g] | 139 |
---|---|
Type of mounting | set screw |
Materials | stainless steel (316L/1.4404) |
Tightening torque [Nm] | 8 |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connector: 1 x M12 |