• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. IO-Link
  3. IO-Link Identification systems
  4. Multicode reader including text recognition and IO-Link
  5. ZH4340

IO-Link master starter kit - O2I400 code reader

ZH4340

IO-LINK O2I STARTER KIT - ETHERCAT

IO-Link master starter kit - O2I400 code reader

ZH4340

IO-LINK O2I STARTER KIT - ETHERCAT

Application
Components
1D/2D code readers, O2I400
IO-Link master with EtherCAT interface, AL1330
Connection cable 2 m, EVC058
Connecting cable with plug 1 m, EVC095
Plug-in power supply, E80121
Mechanical data
Weight [g] 0.001
Remarks
Remarks
For additional information, please refer to the data sheets and installation instructions for the components listed above.
Pack quantity 1 pcs.