You probably do not come from: Australia. If necessary, change to:United States
  1. New products
  2. Sensors
  3. Inductive sensors in M8 design

Inductive sensors in M8 design

  • Compact dimensions enable their use in a confined space
  • Robust design, sensing face also available in stainless steel
  • Sealed: protection ratings IP 65 to IP 69K
  • Wide temperature range for universal use

Light, small and powerful

The extremely compact housing has its strength wherever there is restricted space for sensors or where the additional mass is to be kept low: In factory automation, on machine tools or on fast moving robot arms the miniature sensor scores with a range that is almost as long as that of larger designs.

Ready for every application

The high-grade stainless steel housing makes the sensor extremely resistant, the temperature range from -40 to 85 °C and the protection class IP 65 to IP 69K open up almost unlimited application possibilities. The LED switching status indication is easy to read even in places where access is difficult.

Product