You probably do not come from: Australia. If necessary, change to:United States
  1. New products
  2. Connection technology
  3. L-coded 16 A power distributors

L-coded 16 A power distributors

For powerful consumers

The L-coded passive power distributors are similar in principle to “multiple sockets” and provide a load capacity of up to 16 A. This makes them ideal for supplying powerful devices such as valve heads, quarter-turn sensors, motor controls, IO-Link masters or control components.

They are often connected directly to power supply units in order to increase the number of available outputs. However, thanks to convenient distribution options, the modules can also be used flexibly in the field to supply devices with power.

Robust for demanding applications

The fully potted modules and the ecolink M12 connectors are specially developed to withstand shock and vibration loads over the long term. Another advantage: The ecolink connections are compatible with all common M12 connectors used in industrial applications. For maximum ingress resistance, the use of ifm ecolink connectors is recommended.The version with grey housing is optimally adapted to the requirements of the food and beverage industry. The robust PA housing, the stainless steel connectors and the high protection rating IP69K ensure reliable operation even with frequent and intensive cleaning processes.