You probably do not come from: Australia. If necessary, change to:United States
  1. New products
  2. IIoT solutions
  3. moneo edgeGateway S: flexible and secure

moneo edgeGateway S: flexible and secure

Powerful and secure

The moneo edgeGateway S is the convenient and secure solution for remote access to systems and applications. The gateway also transmits data from the sensor level to the IT infrastructure and the cloud. Its centrepiece is the 1.4 GHz dualcore processor which works at maximum performance level in environments with ambient temperatures of up to 60°C. With its robust IP67 housing, the powerful hardware does not require an additional control cabinet.

Simple integration, simple dialogue

The moneo edgeGateway S is not only robust and powerful, but also convenient: The guided integration into the IT structure and into the moneo Cloud simplifies set-up and enables fast and secure remote access to the automation level. Besides, the data from the system is available for further analysis in the moneo Cloud from any location. Despite its simple set-up, the gateway offers a high degree of flexibility in operation and handling that is essential for the holistic and efficient solution of comprehensive IIoT tasks.

Turns data into information

The moneo edgeGateway S can be integrated not only into ifm’s IIoT platform but also into other common cloud solutions. As the gateway converts the incoming IO-Link process data into readable information, no further programming is required.

Products

cloud subscription for the IIoT platform to digitise production processes

Subscription price:
A$3,819.96
Per month: A$318.33