You probably do not come from: Australia. If necessary, change to:United States

The free tool for IO-Link devices

moneo configure free smart IO-Link management

moneo|configure free enables easy and simultaneous parameter setting of multiple IO-Link sensors. Moreover, it allows central parameter setting of IO-Link masters in the entire network. Using the integrated, manufacturer-independent IODD management in conjunction with the IODD database, you can integrate sensors from other manufacturers into the IO-Link network and also set their parameters.

This saves time and increases the process reliability of your production.

During set-up or error analysis, you will benefit from the clear indication of up to two process data values for each IO-Link sensor in the cockpit. This is manufacturer-independent as well.

Let our experts introduce you to moneo in the web seminar

Are you ready for a smart IO-Link management?

Here you can find information about our configuration software moneo configure free