You probably do not come from: Belgium. If necessary, change to:United States

M12 CAN cables ecolink for mobile machines

  • Large cable cross-section for voltage drop reduction
  • Permanent vibration protection due to saw tooth contour
  • Optimum sealing even when fastened by hand
  • The mechanical end stop protects the O-ring against destruction

Maximum reliability for mobile applications
The increased cable cross-section of 2 x 0.75 mm2 (voltage supply) and 2 x 0.5 mm2 (CAN) allows for transmission of high currents with low voltage drop and for reliable data transfer. The integrated end stop protects the O-ring against destruction caused by over-tightening the nut. No tools needed for installation and removal by hand. The asymmetrically acting vibration protection holds the nut tight in its position, guaranteeing optimum and permanent sealing. High-quality materials and intense monitoring during and after the production guarantee the highest quality standard. Therefore, these CAN cables are perfectly suited for robust indoor and outdoor applications on vehicles and mobile machines.

Products