You probably do not come from: Bulgaria. If necessary, change to:United States

IO-Link masters specially designed for the control cabinet

IO-Link master modules for the control cabinet serve as a gateway between intelligent IO-Link sensors and the field bus

  • Separation between automation and IT network
  • Industry 4.0 ready via new IoT core
  • 8 IO-Link ports with full V1.1 functionality
  • PROFINET, EtherNet/IP, EtherCat or TCP/IP JSON
  • Master and device configurable via the moneo configure software

IO-Link master for the automation and IT world
The IO-Link master modules for the control cabinet serve as a gateway between intelligent IO-Link sensors and the field bus. Besides, important information of the intelligent sensors can simultaneously be sent into the IT world. With a separate IoT Ethernet socket the IT network can be set up completely separated from the automation network. Sensor information is transferred into the IT world via the established TCP/IP JSON interface.

Advantages and customer benefits

  • Separation between automation and IT network

Machine uptime is of highest priority. The automation network must by no means be interrupted by external factors. Therefore the unit features a separate IoT Ethernet socket separating IT and automation network. This means that important sensor information can be safely sent to the IT and ERP systems.

  • Sensor configuration with moneo configure

The intuitive software finds all IO-Link masters in the network and creates an overview of the whole plant. In addition, all connected sensors are displayed with the respective parameters. This makes it possible to set the parameters of all sensors in the system from one central point.

  • Easy sensor connection

The sensors and actuators are connected via standard M12 connection cables without screening. The connection cables are fixed via removable COMBICON connectors on the IO-Link master. Up to 8 IO-Link sensors can be connected and be supplied with up to 3.6 A. The cable can be up to 20 m long.

  • Reliable digital data

The sensor data is transferred digitally. Unlike analogue signals, contact resistance and EMC interference cannot corrupt the signals.