You probably do not come from: Bulgaria. If necessary, change to:United States

Robust full-metal ultrasonic sensor for harsh environments

  • Continuous non-contact level measurement and object detection regardless of environmental condition
  • Resistant to aggressive media
  • Long range of up to 2500 mm
  • Digital or analogue measured value output

Improved performance thanks to IO-Link

  • Easy parameter setting, measured value transmission and diagnostic information via IO-Link

Level monitoring in any application

Whether in tanks or silos, whether liquids, bulk material or individual objects: The universal level and distance measurement using ultrasound is reliable and accurate. However, even if there is no direct contact with the medium, aggressive vapours and fumes can severely affect the function and life of a sensor. But thanks to ifm’s new full-metal ultrasonic sensor, this is now a thing of the past. From the diaphragm to the connector, the sensor is completely enclosed in resistant high-grade stainless steel. Thus, it is resistant to external influences and benefits from an extended service life.

IO-Link included

Using IO-Link communication, distance values can be transmitted digitally or the measuring range can be set. Thanks to the feedback on the echo quality, the alignment of the sensor can be optimised during installation and the functional reliability can be continuously monitored.

Robust full-metal sensors for harsh environments

Even if there is no direct contact with the medium, aggressive vapours and fumes can severely affect the function and lifespan of a sensor. The sensor surface of standard units is unprotected and therefore susceptible to contact from media such as cleaning agents, coolants or lubricants. Full-metal ultrasonic sensors consist of a stainless steel housing and are thus protected from any influences. Even the connector is made of high-grade stainless steel. Thus, the sensor is resistant to external influences and benefits from an extended service life.