You probably do not come from: Bulgaria. If necessary, change to:United States

Industrial-grade LTE 4G router

Interface between plant and cloud

The Industrial LTE 4G router from ifm is used in various application areas where a reliable internet or cloud connection is required, but a wired IT infrastructure is not available. Possible reasons for this can be long distances making grid connection uneconomical, or the fact that the system is still in the concept phase.

The router provides a cost-effective and fast solution to overcome these challenges and facilitate a reliable internet connection for applications.

For example, edgeDevices can use the Ethernet port to store relevant machine data in cloud services. With their moneo Cloud, ifm offers an IIoT platform that provides basic functions for optimising machine availability, process quality and energy consumption without any programming knowledge.

The router is also the preferred choice for remote access and remote diagnostics in industrial environments.

Simple and protected installation

Thanks to the M50 thread, integration into control cabinets is easy, and the upper part of the device is protected to IP66 / IP67. The optional set of accessories (E90001) extends this protection to the entire housing and enables uncomplicated mounting on walls or masts with a diameter of 50...150 mm.