Select the angle of aperture and the option.

Operating distance at 40° angle of aperture max. 10m
Operating distance at 60° angle of aperture max. 8m
Operating distance at 70° angle of aperture max. 8m

Option 1: (field of view size of the operating distance is known)

Set operating distance to calculate the size of the field of view.

300 mm

10000 mm

Current entry: mm

OR

Option 2: (calculate the required distance if the field of view size is known)

Set the longer side of the object to calculate the required operating distance

13 mm

8000 mm

Current entry: mm

cam-img
scale-graphic

0

0

0

Results: 40° angle of aperture 60° angle of aperture 70° angle of aperture
3D sensor / diecast aluminium
3D camera / diecast aluminium
3D sensor / stainless steel
3D camera / stainless steel
O3D300
O3D301
O3D310
O3D311
O3D302
O3D303
O3D312
O3D313
O3D304
O3D305
O3D314
Green indication - application possible. Red indication - application not possible. (Sensor not or only conditionally suitable).
Operating distance [mm]:
Field of view [mm]:
Minimum object size [mm]:
Minimum object height [mm]:
Results: 70° angle of aperture
3D sensor / diecast aluminium
3D camera / diecast aluminium
3D sensor / stainless steel
3D camera / stainless steel
O3D304
O3D305
O3D314
Green indication - application possible. Red indication - application not possible. (Sensor not or only conditionally suitable).
Operating distance [mm]:
Field of view [mm]:
Minimum object size [mm]:
Minimum object height [mm]: