Internet Explorer not supported.
Please use Firefox, Chrome, Edge, Safari.

Prevent collisions and blind spots
HMI controllers have an integrated PLC to display vehicle information and process the application program. Explore the features by selecting the points above.

Optical bonding
Provides optimal protection against moisture ingress, impacts and vibrations, and extreme temperatures. Improves display readability even in bright sunlight.

Easy programming
CODESYS programming to IEC 61131-3 enables clear and easy creation of the application. Integrated visualization editor allows creation of graphic elements.

Multiple views
Connect up to four analog cameras and apply split-screen functionality to view some or all cameras simultaneously.

Touch screen
Models available with touch screen and RGB-LED backlit keyboard.

Tablet-style housing
Portrait and landscape mounting, high processing speed, and short boot-up time.

Powerful 64-bit control electronics
Quad Core ARM Cortex with up to 1.2 GHz connectivity and up to 8 GB of memory to present high-resolution graphics.

Communication
On-board protocols such as CAN, Ethernet, and USB provide networking flexibility. Real-time clock provides time-stamped log data for better traceability.

Environmental
Sealed die-cast aluminum powder-coated housing and M12 and 40-pole AMP connectors provide high IP65/IP67 rating for use inside and outside vehicle cabins.