Reduce wire harness complexity
ioControl is a centralized I/O module connected to the controller via CAN. It’s two-color LED display provides important system messages. Explore features by selecting the points above.
Flexible I/O configuration
Variants include 16 I/O points with analog, digital and resistive inputs and digital and current control PWM outputs.
Connection
Versions with standard 6-pin DEUTSCH or M12 available for easy and safe connection of sensors and actuators.
Simple setup
Independent CODESYS programmable mini controller. Configure baud rate, node ID and other parameters via pushbutton, keyboard interface, and display.
Standard connection
CAN interface and power provided by AMP automotive centralized connector.
Powerful
Dual Core processor calculates high-speed inputs and produces the values using CANopen and J1939 protocol.