SD flowmeters – reduce your compressed air and specialty gas cost for manufacturing.
Explore the features using the interactive model above.
Bright LEDs show switching output status at-a-glance
Visible even in bright factories, the LEDs confirm your process is running as expected.
Crisp multicolor TFT display shows application details
Display flow rate, total flow volume, temperature, and pressure simultaneously.
Simple 3-pushbutton programming
Configure output settings, units of measure and display orientation in less than 5 minutes.
Monitors various media
Versions are available to monitor compressed air, argon, nitrogen, carbon dioxide and helium.
IO-Link provides process transparency and visualization
The SD flowmeter transmits multiple process values via a single M12 cordset for trending, analysis, work order integration and more.
Standard M12 connector
Use an industry standard A-coded M12 cordset for power and output connections.
Integrated pipe and process connections
Pipe ensures proper straight pipe runs upstream and downstream of the flowmeter. NPT, BSPP and BSPT process connections are available. Weld-in Insertion-style meter also available with G1 internal thread.