Configurable I/O
External supply, L-Code variant
Max sensor supply: 800 mA
Max output per pin: 2 A

AL2605 (DI, DO, Analog IN)

Configurable I/O
External supply, A-Code variant
Max sensor supply: 400 mA
Max output per segment: 1.8 A

AL2205 (IP69k, DI, DO, Analog IN)
AL2325 (DI, DO)
AL2225 (IP69k, DI, DO)

Configurable I/O
Port A variant

Total max switchable current rating: 1 A

AL2301 (DI, DO, Analog IN)
AL2201 (IP69k, DI, DO, Analog IN)
AL2321 (DI, DO)
AL2221 (IP69k, DI, DO)

Configurable I/O
Port B variant
Compatible with AL12xx and AL14xx
Max sensor supply: 400 mA
Max output per segment: 1.8 A

AL2303 (DI, DO, Analog IN)
AL2203 (IP69k, DI, DO, Analog IN)
AL2323 (DI, DO)
AL2223 (IP69k, DI, DO)

Input-only variant

Sensor supply: 100mA per port

AL2341 (20 DI)
AL2241 (IP69k, 20 DI)
AL2340 (12 DI)
AL2240 (IP69k, 12 DI)

M8 Input variant

Sensor supply: 100mA per port

AL2411 (8 DI)
AL2410 (4 DI)

RTD / Thermocouple input variant

AL2384
(4 AI - RTD PT100/PT1000, TC J/K)
AL2284
(IP69K 4 AI - RTD PT100/PT1000, TC J/K)

Output-only variant

Max switchable current rating per segment: 1.8 A

AL2331 (20 DO)
AL2231 (IP69k, 20 DO)
AL2330 (12 DO)
AL2230 (IP69k, 12 DO)

Compact I/O variant

Total max switchable current rating: 1 A

AL5021 (DI, DO)