Industrial
Washdown
X

IO-Link masters (A ports)

A gateway, or bridge, between smart IO-Link enabled devices and your control system.

The DataLine master is the best choice for data collection and future proofing your machine with IIoT capability.


What if you could reduce machine complexity and increase capability while saving time and expense?

ifm's field mount IP67 / IP69K IO-Link masters leverage communication already available in many sensors to increase accuracy, reduce build time, and reduce required devices.


product
DataLine masters

Learn More
X

IO-Link masters (A ports)

A gateway, or bridge, between smart IO-Link enabled devices and your control system.

The DataLine master is the best choice for data collection and future proofing your machine with IIoT capability.


What if you could reduce machine complexity and increase capability while saving time and expense?

ifm's field mount IP67 / IP69k IO-Link masters leverage communication already available in many sensors to increase accuracy, reduce build time, and reduce required devices.


product
DataLine masters

Learn More
X

Gateways for IIoT

A gateway handles the pre-processing and aggregation function of collected data for transmission to the cloud.

This serves as the organizer and processor of data, passing information to the cloud at set intervals.


What if you could connect your masters to plug-and-work gateway and be up and running in minutes?

ifm edge gateways allow for on premises data pre-processing and aggregation into cloud instances with a few clicks.


product
IIoT gateways

Learn More
X

Gateways for IIoT

A gateway handles the pre-processing and aggregation function of collected data for transmission to the cloud.

This serves as the organizer and processor of data, passing information to the cloud at set intervals.


What if you could connect your masters to plug-and-work gateway and be up and running in minutes?

ifm edge gateways allow for on premises data pre-processing and aggregation into cloud instances with a few clicks.


product
IIoT gateways

Learn More
X

LTE modem

Simplify your data connection via a wireless carrier to the cloud.


Your data is in the field, and your modem should be able to survive there too.


product
4G LTE modem

Learn More
X

LTE modem

Simplify your data connection via a wireless carrier to the cloud.


Your data is in the field, and your modem should be able to survive there too.


product
4G LTE modem

Learn More
X

moneo|cloud

Unlock the hidden potential of your data with the IIoT platform moneo.


What if you could use a no-code IIoT platform to connect to sensors, machines, and controllers for a unified overview of your production environment?

moneo|cloud creates a simple and fast connection to your OT and IT systems and it is easy to scale as your data requirements grow.


product
moneo|cloud

Learn More
X

moneo|cloud

Unlock the hidden potential of your data with the IIoT platform moneo.


What if you could use a no-code IIoT platform to connect to sensors, machines, and controllers for a unified overview of your production environment?

moneo|cloud creates a simple and fast connection to your OT and IT systems and it is easy to scale as your data requirements grow.


product
moneo|cloud

Learn More
X

Power supplies

Single-phase or multi-phase AC to 24V DC power generation with IP67 protection for use in the field.


How much would you save if you no longer needed to create a centralized cabinet for your controls system?

ifm has invested in the development of high protection ratings on all devices, meaning that you can choose to move everything to the field.

Even your power generation.


product
IP67 power supplies

Learn More
X

Power supplies

Single-phase or multi-phase AC to 24V DC power generation with IP67 protection for use in the field.


How much would you save if you no longer needed to create a centralized cabinet for your controls system?

ifm has invested in the development of high protection ratings on all devices, meaning that you can choose to move everything to the field.

Even your power generation.


product
IP67 power supplies

Learn More
X

Bluetooth mesh network

An easy-to-commission wireless communication network for collecting information from your process.


What if the data and process information you need could be collected with just a single network connection?

The cost of and time to install ethernet drops should not be the reason your IIoT initiative sits on the shelf.

Simply provide power to a device and go.


product
BT mesh base station

Learn More
product
BT mesh node

Learn More
X

Bluetooth mesh network

An easy-to-commission wireless communication network for collecting information from your process


What if the data and process information you need could be collected with just a single network connection?

The cost of and time to install ethernet drops should not be the reason your IIoT initiative sits on the shelf.

Simply provide power to a device and go.


product
BT mesh base station

Learn More
product
BT mesh node

Learn More
X

Bluetooth connectivity

Secure wireless connection to a sensor or master/connected devices.


What if you could access parameters, process values, and sensor diagnostics in the palm of your hand at the machine level?

ifm's Bluetooth plug and the moneo|blue app provides easy sensor replacement and parameteriztion without a laptop or computer.

Visualize process values for all devices connected to the same IO-Link master.


product
moneo|blue

Learn More
Apple store
Google play store
X

Bluetooth connectivity

Secure wireless connection to a sensor or master/connected devices.


What if you could access parameters, process values, and sensor diagnostics in the palm of your hand at the machine level?

ifm's Bluetooth plug and the moneo|blue app provides easy sensor replacement and parameteriztion without a laptop or computer.

Visualize process values for all devices connected to the same IO-Link master.


product
moneo|blue

Learn More
Apple store
Google play store
X

IO-Link I/O hubs

From high amperage outputs, to analog and RTD/Thermocouple inputs, IO-Link can bring very high I/O density outside of the control box.


How much would you save if you no longer needed to create a centralized cabinet for your controls system?

ifm has invested in the development of high protection ratings on all supplemental devices, meaning that you can choose to move everything to the field. Even your I/O.


product
IO-Link hubs

Learn More
X

IO-Link I/O hubs

From high amperage outputs, to analog and RTD/Thermocouple inputs, IO-Link can bring very high I/O density outside of the control box.


How much would you save if you no longer needed to create a centralized cabinet for your controls system?

ifm has invested in the development of high protection ratings on all supplemental devices, meaning that you can choose to move everything to the field. Even your I/O.


product
IO-Link hubs

Learn More
X

IO-Link displays

IO-Link enabled devices for the digital display and processing of data.


A display solution so easy, it’s plug-and work.

Simple display devices that show process values in real time and are invisible to the control system.

Display anything your project needs from the controller with the freely definable model, from a QR code to calculated process values and messages.


product
IO-Link displays

Learn More
X

IO-Link displays

IO-link enabled devices for the digital display and processing of data.


A display solution so easy, it's plug-and work.

Simple display devices that show process values in real time and are invisible to the control system.

Display anything your project needs from the controller with the freely definable model, from a QR code to calculated process values and messages.


product
IO-Link displays

Learn More
X

Signal conversion

IO-Link enabled I/O adapters to communicate with, or control, any legacy device.


Need to add a non-IO-link device to your network? No problem!

Whether bringing in high frequency counters and RTDs/Thermocouples, or sending 4...20mA control signals, nothing can stop you from experiencing the benefits of an IO-Link ecosystem.


product
Signal converters

Learn More
X

Signal Conversion

IO-link enabled I/O adapters to communicate with, or control, any legacy device.


Need to add a non-IO-link device to your network? No problem!

Whether bringing in high frequency counters and RTDs/Thermocouples, or sending 4...20mA control signals, nothing can stop your from experience the benefits of an IO-Link ecosystem.


product
Signal converters

Learn More
X

Stack lights and signaling

High visibility IO-Link enabled stack lights allow for complete configuration and control of the stack.

ifm provides everything from 1-segment with touch acknowledgement, to 20-segment completely configurable stacks for the IO-Link ecosystem.


What if you could control a 20-segment stack light with a standard cable?

IO-Link enables stack lights to offer complete configuration of up to 20 segments, with a buzzer, and touch acknowledgement over a single cable.


product
IO-Link stack lights

Learn More
X

Stack lights and signaling

High visibility IO-Link enabled stack lights allow for complete configuration and control of the stack.

ifm provides everything from 1-segment with touch acknowledgement, to 20-segment completely configurable stacks for the IO-Link ecosystem.


What if you could control a 20-segment stack light with a standard cable?

IO-Link enables stack lights to offer complete configuration of up to 20 segments, with a buzzer, and touch acknowledgement over a single cable.


product
IO-Link stack lights

Learn More
X

IO-Link sensors

All ifm sensors are IO-Link capable, meaning that diagnostics, multiple process values, and more accurate data is just a master away.


The IO-Link communication chip embedded in process sensors is inexpensive, so it is automatically included in most of ifm's process and position sensors without any increase in cost.

Take a moment to explore the technologies that already offer bi-directional digital communication - you will find that what you use is already IO-Link ready.


product
IO-Link enabled sensors
X

IO-Link sensors

All ifm sensors are IO-Link capable, meaning that diagnostics, multiple process values, and more accurate data is just a master away.


The IO-Link communication chip embedded in process sensors is inexpensive, so it is automatically included in most of ifm's process and position sensors without any increase in cost.

Take a moment to explore the technologies that already offer bi-directional digital communication - you will find that what you use is already IO-Link ready.


product
IO-Link enabled sensors