A traditional diesel engine allows you to communicate with the electronic engine via SAE J1939. This engine information, along with data from the body of the vehicle, can help determine the health of your machine and avoid any potential problems. The cutting and threshing mechanisms, engine idle time and driver behavior can all be monitored on the combine harvester to improve any process setting for your vehicle to ensure safe and efficient operation.
A battery-operated vehicle does not use a combustion engine, thus amounting to zero emissions released into the environment. The electric motors are high efficiency resulting in faster acceleration and improved overall performance. Using communication protocols like CAN and Ethernet, you can read all the battery management data, control the electric drives, and transmit information to the inverters. By monitoring the overall health and functionality of the combine you identify pending issues before they cause major problems.
Features
ifm's 3D mobile camera system enables machines to react to an obstacle before your driver sees it, automatically halt the vehicle when an object enters its path, and improve the speed of operation by avoiding collisions when approaching other vehicles.
  • Reliable data provision via Ethernet UDP
  • Fast response time with time-of-flight technology
  • Suited for use in mobile machines
  • Compact and robust housing
  • Long sensing range up to 35 m
Controls architecture
Typical Bill of Material
Controls architecture
Typical Bill of Material