DV IO-Link stack lights – configurable signal lamps with modern LED RGB technology
Explore the features using the interactive model above.
Explore the features using the interactive model above.
Adjustable modes for use in demanding environments
Configurable modes such as RGB, on/off, or level meter are available, eliminating the need to stock a variety of part numbers. Neither water nor dust stick to the smooth surface of the lamp body, ensuring visibility of the signal lamp. No metallic components are exposed for use in sanitary industries.
Configurable modes such as RGB, on/off, or level meter are available, eliminating the need to stock a variety of part numbers. Neither water nor dust stick to the smooth surface of the lamp body, ensuring visibility of the signal lamp. No metallic components are exposed for use in sanitary industries.
Long life and optimum visibility
LED technology guarantees long life of the signal lamp. The black cover creates a strong contrast between the light spot of the LED and the environment. This ensures optimum visibility regardless of extraneous light.
LED technology guarantees long life of the signal lamp. The black cover creates a strong contrast between the light spot of the LED and the environment. This ensures optimum visibility regardless of extraneous light.
Easy configuration via IO-Link
The LED RGB technology makes it possible to adjust the signal lamp as needed via IO-Link. They can be configured for 7 different signal sounds and visual effects including permanently on and various blinking rates.
The LED RGB technology makes it possible to adjust the signal lamp as needed via IO-Link. They can be configured for 7 different signal sounds and visual effects including permanently on and various blinking rates.
Quick and easy installation
Easy wiring with a standard M12 connector. A fixture is also supplied with the device for mounting. Versions with a mounting base are available which allows raised installation. This mounting base can be rotated by 90 degrees for wall mounting. For more information, please visit the Mounting Options page.
Easy wiring with a standard M12 connector. A fixture is also supplied with the device for mounting. Versions with a mounting base are available which allows raised installation. This mounting base can be rotated by 90 degrees for wall mounting. For more information, please visit the Mounting Options page.