ifm wiring solutions for Industrial Automation environments
Designed and tested to stand up to the conditions of standard industrial automation. Explore the features using the interactive model above.
Designed and tested to stand up to the conditions of standard industrial automation. Explore the features using the interactive model above.
Multiple connector configurations available
Straight and right angle connectors, with and without high-visibility LEDs provide the best solutions for all of your applications.
Straight and right angle connectors, with and without high-visibility LEDs provide the best solutions for all of your applications.
High flex
Halogen-free PUR-jacketed cable is rated for over 5 million flex cycles.
Halogen-free PUR-jacketed cable is rated for over 5 million flex cycles.
Multiple sizes and pinouts available
ifm offers wiring solutions in female, male, patchcords, splitters and wirable connectors with 2-, 3-, 4-, 5-, 8-, 12-, and 19-pins in M8, M12, M16 and M23 sizes. Refer to the product pages for specific availability of each combination.
ifm offers wiring solutions in female, male, patchcords, splitters and wirable connectors with 2-, 3-, 4-, 5-, 8-, 12-, and 19-pins in M8, M12, M16 and M23 sizes. Refer to the product pages for specific availability of each combination.
“Lock-in-place” coupling nut and insert design
Ratcheting effect of the coupling nut resists high levels of shock and vibration. Special insert design acts as a mechanical end stop preventing damage to the Viton o-ring due to over-tightening.
Ratcheting effect of the coupling nut resists high levels of shock and vibration. Special insert design acts as a mechanical end stop preventing damage to the Viton o-ring due to over-tightening.
Cable lengths up to 80 m (260 ft)
Refer to the product pages for specific availability of each combination.
Refer to the product pages for specific availability of each combination.