What if you could prevent collisions and blind spots to improve driver experience?
HMI controllers have an integrated PLC to display vehicle information and process the application program and device functions. Explore the features by selecting the points above.
Optical bonding
Provides optimal protection against moisture ingress, impacts and vibrations, and extreme temperatures. Improves display readability even in bright sunlight.
Communication
On-board protocols such as CAN, Ethernet, and USB provide communication and networking flexibility. Real-time clock provides time-stamped log data for better traceability.
Tablet-style housing
Portrait and landscape mounting, high processing speed, and short boot-up time.
Touch screen
Models available with touch screen and RGB-LED backlit keyboard.
Powerful 64-bit control electronics
Quad Core ARM Cortex with up to 1.2 GHz connectivity and up to 8 GB of memory to present high-resolution graphics.
Environmental
Sealed die-cast aluminum powder-coated housing and M12 and 40-pole AMP connectors provide high IP65/IP67 rating for use inside and outside vehicle cabins.
Multiple views
Connect up to four analog cameras and apply split-screen functionality to view some or all cameras simultaneously.
Easy programming
CODESYS programming to IEC 61131-3 enables clear and easy creation of the application. Integrated visualization editor allows creation of graphic elements.