Metal-face technology design dramatically improves life-in-application and increases production uptime.
Explore the features using the interactive model above.
Explore the features using the interactive model above.
O-ring seal
Connection point seal is covered by hard resin to prevent ingress and ensure zero-leak design.
Connection point seal is covered by hard resin to prevent ingress and ensure zero-leak design.
Permanently laser-etched part number
Part number will not wear off over time, so you always know what article is in use.
Part number will not wear off over time, so you always know what article is in use.
360° ring LED design
Indicates power applied and status of switching signal.
Indicates power applied and status of switching signal.
Weld field immune electronics
Ignores electromagnetic interference to avoid false signals.
Ignores electromagnetic interference to avoid false signals.
PCB design
Electronic components are encased by soft resin that allows the PCB to flex and contract with temperature fluctuations.
Electronic components are encased by soft resin that allows the PCB to flex and contract with temperature fluctuations.
Recessed inductive coil
Surrounded with hard resin to protect the coil from damage.
Surrounded with hard resin to protect the coil from damage.
Extended sensing range
Increases the distance between the sensor and target.
Increases the distance between the sensor and target.
Stainless steel sensing face and housing
Withstand damage from impact, resulting in extended sensor life.
Withstand damage from impact, resulting in extended sensor life.