LMC point level sensor
What if your level sensor was immune to residue buildup, splashes and foam? Explore the features using the interactive model above.
What if your level sensor was immune to residue buildup, splashes and foam? Explore the features using the interactive model above.
Industry standard M12 connector
Process values for medium and residue transmitted via IO-Link and standard M12 cordsets.
Process values for medium and residue transmitted via IO-Link and standard M12 cordsets.
Ignore residue buildup, splashes and foam
The high frequency capacitive technology allows the sensor to differentiate between actual product measurement versus false signals from buildup or foam.
The high frequency capacitive technology allows the sensor to differentiate between actual product measurement versus false signals from buildup or foam.
316 stainless steel housing
Compact housing fits in small spaces and is robust against shock, vibration and moisture ingress.
Compact housing fits in small spaces and is robust against shock, vibration and moisture ingress.
Available with multiple process connectors
1/2" NPT, G 1/2" BSPP, and G1/2" BSPP thread on the back of the body for installation flexibility.
1/2" NPT, G 1/2" BSPP, and G1/2" BSPP thread on the back of the body for installation flexibility.
Low profile PEEK sensing probe
Obstruction into the flow path is minimized and viscous media does not adhere to the smooth surface.
Obstruction into the flow path is minimized and viscous media does not adhere to the smooth surface.