Non-contact free radar level sensing provides high accuracy measurement up to 10 m (33 ft)
Explore the features using the interactive model above.
Explore the features using the interactive model above.
IO-Link digital communication provides detailed process insight
Leveraging digital communication provides better measurement accuracy and reliability than analog since there are no signal conversion losses.
Leveraging digital communication provides better measurement accuracy and reliability than analog since there are no signal conversion losses.
One-piece housing eliminates ingress
A major contributor to instrument drift is moisture. The fully welded 316 stainless steel construction of the LW eliminates ingress and protects the electronics in washdown environments
A major contributor to instrument drift is moisture. The fully welded 316 stainless steel construction of the LW eliminates ingress and protects the electronics in washdown environments
Flexible mounting
A variety of mounting adaptations are available, as well as an adjustable mounting bracket to easily install sensors in open air applications
A variety of mounting adaptations are available, as well as an adjustable mounting bracket to easily install sensors in open air applications
Robust 80 GHz measuring system
Reliable non-contact level measurement of viscous media, in tanks with agitators/ spray balls, or steam condensate, the 80 GHz free radar can measure level of liquid media up to 10 m (33 ft) and accuracy down to +/- 2 mm (0.08 in)
Reliable non-contact level measurement of viscous media, in tanks with agitators/ spray balls, or steam condensate, the 80 GHz free radar can measure level of liquid media up to 10 m (33 ft) and accuracy down to +/- 2 mm (0.08 in)
Radio approvals for open tanks
Antenna extension E33705 allows use of the LW2120 in open tanks and outside applications. It can measure level through non-metallic tanks, be used in open vessels, or for open channel flow rate measurements
Antenna extension E33705 allows use of the LW2120 in open tanks and outside applications. It can measure level through non-metallic tanks, be used in open vessels, or for open channel flow rate measurements