Long-range distance measurement and object detection
The 10 m sensing range of the O1D family allows it to be located further away from harsh effects of manufacturing conditions. Explore the features using the interactive model above.
The 10 m sensing range of the O1D family allows it to be located further away from harsh effects of manufacturing conditions. Explore the features using the interactive model above.
4-digit LED display
Precisely indicate the measured distance and setup parameters.
Precisely indicate the measured distance and setup parameters.
Rugged diecast zinc housing
Ideal housing for rough manufacturing environments.
Ideal housing for rough manufacturing environments.
Superior optical performance
pmd Time-of-Flight technology enables long range distance measurement with background suppression even outdoors. Resistant to up to 100 klux!
pmd Time-of-Flight technology enables long range distance measurement with background suppression even outdoors. Resistant to up to 100 klux!
IO-Link provides detailed process insight
Using a standard M12 cordset, the measured distance to target is available continuously.
Using a standard M12 cordset, the measured distance to target is available continuously.