Measurement light curtains
Detect an object's shape, size, location and orientation within an area. Explore the features using the interactive model above.
High visibility status indication
Multi-color LEDs provide at-a-glance status indication and includes alignment aids
Standard M12 connection
Electrical connection is made with an industry standard 4-wire A-coded M12 cordset.
Anodized aluminum housing
Rugged housing is ideal for harsh environments.
10 mm beam spacing
Provides high measurement resolution due to tight beam spacing.
Easy to use software configuration
Optimize the application using configurable parameters in a simple setup software.
Wide temperature range
14 – 131 deg F operating temperature, makes it ideal for cold storage facilities as well as most industrial environments