Accurate and repeatable pressure measurement with high resolution
Improve your confidence in pressure measurement applications with the PI17 sanitary transmitters, now with 32 bit resolution (approximately 20,000 steps). Explore the features using the interactive model above.
Improve your confidence in pressure measurement applications with the PI17 sanitary transmitters, now with 32 bit resolution (approximately 20,000 steps). Explore the features using the interactive model above.
Bright LED display
Built-in digital display eliminates the need for a reference gauge and provides at-a-glance indication of system pressure or tank level.
Built-in digital display eliminates the need for a reference gauge and provides at-a-glance indication of system pressure or tank level.
Industry standard M12 electrical connection
2-wire analog, switching output, and IO-Link process value available all with a standard M12 cordset.
2-wire analog, switching output, and IO-Link process value available all with a standard M12 cordset.
Optimized vent design to withstand the most harsh environments
The vent is located 90° from the display to prevent moisture from pooling on the Goretex membrane when the sensor is mounted with the display facing up or down.. This reduces measurement errors due to incorrect reference pressure.
The vent is located 90° from the display to prevent moisture from pooling on the Goretex membrane when the sensor is mounted with the display facing up or down.. This reduces measurement errors due to incorrect reference pressure.
316 stainless steel housing
Eliminates failures due to shoc, vibration, and ingress of moisture and agressive cleaning agents.
Eliminates failures due to shoc, vibration, and ingress of moisture and agressive cleaning agents.
Ceramic measuring cell is the most resilient on the market
Especially when compared to thin metal diaphragms, the 99.9% pure ceramic cell offers excellent chemical, abrasion, and corrosion resistant properties.
Especially when compared to thin metal diaphragms, the 99.9% pure ceramic cell offers excellent chemical, abrasion, and corrosion resistant properties.
Various process connections available
The PI sensors can be adapted to the most common sanitary fittings, such as triclamp, weld-in and varivent.
The PI sensors can be adapted to the most common sanitary fittings, such as triclamp, weld-in and varivent.
32-bit IO-Link resolution
With approximately 20,000 steps, the PI17 offers detailed information over the entire measuring range.
With approximately 20,000 steps, the PI17 offers detailed information over the entire measuring range.