Flush transmitters for viscous media
Wherever viscous media such as adhesives, glue, or sealants are conveyed through pipes, the PL15 transmitter is the ideal choice. Explore the interactive model.
Wherever viscous media such as adhesives, glue, or sealants are conveyed through pipes, the PL15 transmitter is the ideal choice. Explore the interactive model.
PL15 with G ½ Process Connection
Robust flush ceramic measuring cell sensor is our preferred solution unless the pressure range is over 2320 psi or when a ¼” connection is required.
Robust flush ceramic measuring cell sensor is our preferred solution unless the pressure range is over 2320 psi or when a ¼” connection is required.
Flexible sealing concept
Depending on how the transmitter is installed, sealing is accomplished by an o-ring or metal-to-metal seal.
Depending on how the transmitter is installed, sealing is accomplished by an o-ring or metal-to-metal seal.
Most robust ceramic measuring cell on the market
The ceramic measuring cell withstands pressure peaks and abrasive media. Additionally, it provides high long-term stability with minimal drift.
The ceramic measuring cell withstands pressure peaks and abrasive media. Additionally, it provides high long-term stability with minimal drift.
Flush design prevents deposits and clogging
The flush design offers no dead space for media to adhere. This effectively prevents the pipe from being blocks by viscous material.
The flush design offers no dead space for media to adhere. This effectively prevents the pipe from being blocks by viscous material.
Small and compact design
The small and compact housing can be used in tight industrial environments.
The small and compact housing can be used in tight industrial environments.
IO-Link provides detailed process insights
Pressure and temperature are continuously monitored via IO-Link. Alternatively, the pressure sensor can also be used as a pure 2-wire analog transmitter.
Pressure and temperature are continuously monitored via IO-Link. Alternatively, the pressure sensor can also be used as a pure 2-wire analog transmitter.
PL54 with G ¼ Process Connection
Flush stainless steel metal diaphragm sensor. Recommended for applications over 2320 psi or when a ¼” connection is required.
Flush stainless steel metal diaphragm sensor. Recommended for applications over 2320 psi or when a ¼” connection is required.
Small and compact design
Thanks to its small and compact housing, the G1/4 pressure sensor can be used in space-constrained industrial environments.
Thanks to its small and compact housing, the G1/4 pressure sensor can be used in space-constrained industrial environments.
Flush design prevents deposits and pipe clogging.
The flush design offers no dead space for media to adhere to. This effectively prevents the pressure channel from being blocked by glue or adhesives.
The flush design offers no dead space for media to adhere to. This effectively prevents the pressure channel from being blocked by glue or adhesives.
Simplified wiring
Using an M12 standard connector and only two wires (4-20mA), integration of the PL54 sensor is easy. This sensor does not include IO-Link.
Using an M12 standard connector and only two wires (4-20mA), integration of the PL54 sensor is easy. This sensor does not include IO-Link.
Robust stainless steel diaphragm measuring face
A fully welded stainless steel face ensures consistent measurements in tough industrial environments.
A fully welded stainless steel face ensures consistent measurements in tough industrial environments.