TW self contained infrared temperature sensor offers non-contact detection and measurement of hot objects.
Explore the features using the interactive model above.
Explore the features using the interactive model above.
Industry standard M12 electrical connection with IO-Link digital communication
Leveraging digital communication provides better measurement accuracy and reliability than analog since there are no signal conversion losses. In addition to conventional outputs, information on process temperature and device status can be monitored at all times.
Leveraging digital communication provides better measurement accuracy and reliability than analog since there are no signal conversion losses. In addition to conventional outputs, information on process temperature and device status can be monitored at all times.
Bright LED display
Built-in digital display indicates temperature directly at the instrument.
Built-in digital display indicates temperature directly at the instrument.
Installation is made easy due to the simulation and test functions
In simulation mode, digital and analog outputs can be tested at various commanded temperatures. A test function can also be activated through pin 5 to drive the analog to 20.5 mA and the IO-Link signal to an OL (overload) fault.
In simulation mode, digital and analog outputs can be tested at various commanded temperatures. A test function can also be activated through pin 5 to drive the analog to 20.5 mA and the IO-Link signal to an OL (overload) fault.
Scratch-resistant, optically coated precision lenses
Minimum sensitivity to scattered light guarantees precise measurement. The lens withstands the rough environments of steel mills and reduces the influence of external light to a minimum. Pilot LED light acts as a pointer to assist with aiming the sensor.
Minimum sensitivity to scattered light guarantees precise measurement. The lens withstands the rough environments of steel mills and reduces the influence of external light to a minimum. Pilot LED light acts as a pointer to assist with aiming the sensor.