Choose lenstype and operating distance to get field of view size.


Adjust operating distance:

15 mm

5000 mm

Current input: mm

cam-img
scale-graphic

0

0

0


Results:
Ultra wide-angle
Wide angle lens
Standard lens
Telephoto lens

Operating distance [mm]:
1
2
3
4

Field of view size [mm]:
5
6
7
8

Pixel size [mm]:
9
10
11
12

Type of light:
Red:

-----


RGB-W:

-----


Infrared:

-----