- Products
- Industrial communication
- AS-Interface I/O modules
- Field modules for wet areas ProcessLine
- AC200A
AS-Interface ProcessLine module
AC200A
ProcessLine 8 SB II 3D/3G
AS-Interface ProcessLine module
AC200A
ProcessLine 8 SB II 3D/3G
Application
Application | AS-i ATEX module |
---|
Electrical data
Operating voltage [V] | 26.5...31.6 DC |
---|---|
Max. current load per module/slot [A] | 2; (AS-i: 2 A; AUX: 2 A) |
Max. current load total [A] | 2 |
Additional voltage supply [V] | 20...30 DC; (AUX) |
Operating conditions
Ambient temperature [°C] | -15...60 |
---|---|
Storage temperature [°C] | -15...70 |
Max. relative air humidity [%] | 90; (non condensing) |
Max. height above sea level [m] | 2000 |
Protection | IP 67; (when used outside the hazardous area: IP 68, IP 69K) |
Pollution degree | 2 |
Tests / approvals
ATEX marking |
|
||||
---|---|---|---|---|---|
|
|||||
EMC |
|
Mechanical data
Weight [g] | 630.1 |
---|---|
Dimensions [mm] | Ø 137.3 / L = 80 |
Materials | housing: stainless steel; O-ring: EPDM; Protective caps: PP |
Sealing material | EPDM |
Electrical connection
Module connection | M12 |
---|
Accessories
Items supplied |
|
|
---|---|---|
Accessories (optional) |
|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x M12; coding: A; Sealing: EPDM |
Electrical connection - socket
Connector: 8 x M12; coding: A; Sealing: EPDM |