• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. AY1000
  • ce
  • cul
  • profinet
Application
Application I/O modules for use in the control cabinet
Electrical data
Operating voltage [V] 18...30 DC
Nominal voltage DC [V] 24
Max. power consumption [VA] 2.4
Max. current load total [A] 2
Inputs / outputs
Total number of inputs and outputs 20
Number of inputs and outputs Number of digital inputs: 18; Number of digital outputs: 10
Inputs
Number of digital inputs 18; (8 x 2 + 2 x 1)
Input circuit of digital inputs PNP
Power supply [V] 24
Max. total current rating of inputs [mA] 1600
Input current limitation [mA] 200
Short-circuit protection digital inputs yes
Digital inputs protected against short circuits yes
Overload protection digital inputs yes
Outputs
Number of digital outputs 10
Circuit PNP
Max. current load per output [mA] 200
Short-circuit protection yes
Electrically separated no
Actuator supply outputs 24 V DC
Interfaces
Communication interface IO-Link; Ethernet
Ethernet
Transmission rate 10; 100
Protocol PROFINET
IO-Link Master
Transmission type COM1 (4,8 kBaud); COM2 (38,4 kBaud); COM3 (230,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
Number of ports class A 8
Operating conditions
Ambient temperature [°C] 0...70
Storage temperature [°C] -20...70
Max. relative air humidity [%] 95
Protection IP 20
Tests / approvals
Shock/vibration resistance EN60068-2-6; EN60068-2-27
Mechanical data
Weight [g] 407
Dimensions [mm] 105.3 x 45.2 x 113.6
Materials housing: PA
Displays / operating elements
Display
switching status LED, yellow
operation LED, green
errors LED, red
function LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection
screw terminals: ; Spacing: 20 mm