• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting sets
  5. E21095

Mounting set for photoelectric sensors

E21095

SYSTEM COMPONENT OJ ROD

Mounting set for photoelectric sensors

E21095

SYSTEM COMPONENT OJ ROD

  • Complete mounting set for clamp mounting
  • Easy, quick and inexpensive fixing
  • Robust design for use in harsh industrial environments
  • For mounting to a mounting rod
  • Each sensor position possible due to free movement in all directions
Application
Design for side lens
Mechanical data
Weight [g] 59.5
Type of mounting Mounting rod; (Ø 10 mm)
Materials Clamp: diecast zinc; fixture: stainless steel (316Ti/1.4571)
Accessories
Items supplied
screw: 1 x M4 x 12
nut: 1 x M4
Remarks
Pack quantity 1 pcs.